TT-UK5/ 12DC
-
Surge protection device
2794686
Terminal block with surge voltage fine protection between clamping connector and DIN rail, nominal voltage: 12 V DC, for mounting on NS 32 or NS 35/7.5, terminal width: 6.2 mm, terminal height: 47 mm
Product details
Product type | Surge protection for MCR technology |
IEC test classification | C1 |
C3 | |
VDE requirement class | C1 |
C3 | |
Type | Single-level terminal block |
Number of positions | 1 |
Surge protection fault message | none |
Nominal voltage UN | 12 V DC |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.8 Nm |
Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Width | 6.2 mm |
Height | 42.5 mm |
Depth | 47 mm |
Flammability rating according to UL 94 | V-2 |
Housing material | PA |
Mechanical data | |
Open side panel | Yes |
Direction of action | Line-Earth Ground |
Maximum continuous operating voltage UC | 13 V DC |
9 V AC | |
Rated current | 32 A (50 °C) |
Protective conductor current IPE | ≤ 5 µA |
Nominal discharge current In (8/20) µs (line-ground) | 346 A (per path) |
Total surge current (8/20) µs | 346 A |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 346 A |
Nominal pulse current Ian (10/1000) µs (line-earth) | 67 A |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 19 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 19 V |
Residual voltage at In (conductor-ground) | ≤ 20 V |
Response time tA (line-earth) | ≤ 1 ns |
Cut-off frequency fg (3 dB), asym. (PE) in 150 Ω system | typ. 1 MHz |
Capacity (Core-Earth) | ≤ 2.35 nF |
Surge protection fault message | none |
Impulse durability (line-earth) | C1 - 500 V / 250 A |
C3 - 25 A |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
VDE requirement class | C1 |
C3 | |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
IEC 61643-21 | |
Standards/specifications | IEC 61643-21 |
Note | 2000 |
Mounting type | DIN rail: 35 mm |
Item number | 2794686 |
Packing unit | 50 pc |
Minimum order quantity | 1 pc |
Sales key | K1 - Overvoltage Protect. |
Product key | CL2228 |
GTIN | 4017918072865 |
Weight per piece (including packing) | 11,346 g |
Weight per piece (excluding packing) | 10,8 g |
Customs tariff number | 85363030 |
Country of origin | GR |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
B-STIFT - Marker pen 1051993
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808736
-
ZBF 6,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808749
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
D-TERMITRAB-UK 5 - End cover 2794990
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg