D-UFB-V11-SUB25-BS-S
-
Surge protection device
2789183
Attachment plug with surge protection for V.11 interface. Connection: D-SUB-25 socket/plug, for direct assembly on the device interface
Product details
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
VDE requirement class | C1 |
C2 | |
C3 | |
D1 | |
Type | Intermediate plug |
Connection method | D-SUB 25 |
Dimensional drawing |
|
Width | 24.5 mm |
Height | 54.5 mm |
Length | 84.6 mm |
Housing material | Aluminum |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Signal Ground/Shield & Signal Ground/Shield-Earth Ground |
Maximum continuous voltage UC | 12 V DC |
Maximum continuous voltage UC (line-line) | 12 V DC |
Maximum continuous voltage UC (line-signal ground) | 12 V DC |
Operating effective current IC at UC | ≤ 10 µA |
Protective conductor current IPE | ≤ 4 µA |
Nominal discharge current In (8/20) µs (line-line) | 5 kA |
Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
Nominal discharge current In (8/20) µs (line-signal ground) | 5 kA |
Total surge current (8/20) µs | 10 kA |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 22 V |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 600 V |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 22 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 600 V |
Output voltage limitation at 1 kV/µs (line-signal ground) static | ≤ 22 V |
Residual voltage at In (conductor-conductor) | ≤ 17 V |
Residual voltage at In (line-signal ground) | ≤ 33 V |
Voltage protection level Up (line-line) | ≤ 25 V (C2 - 4 kV / 2 kA) |
≤ 30 V (C2 - 10 kV / 5 kA) | |
Voltage protection level Up (line-earth) | ≤ 700 V (C2 - 10 kV / 5 kA) |
Voltage protection level Up (line-signal ground) | ≤ 30 V (C2 - 4 kV / 2 kA) |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Response time tA (line-signal ground) | ≤ 1 ns |
Input attenuation aE, sym. | 3.2 dB (≤ 500 kHz) |
0.4 dB (≤ 30 kHz) | |
Input attenuation aE, asym. | 1.7 dB (≤ 500 kHz) |
0.2 dB (≤ 30 kHz) | |
Cut-off frequency fg (3 dB), sym. in 50 Ω system | typ. 3 MHz |
Cut-off frequency fg (3 dB), sym. in 600 Ω system | typ. 300 kHz |
Cut-off frequency fg (3 dB), asym. (PE) in 50 Ω system | typ. 3 MHz |
Cut-off frequency fg (3 dB), asym. (PE) in 600 Ω system | typ. 300 kHz |
Resistance per path | 22 Ω |
Impulse durability (line-line) | C2 - 10 kV / 5 kA |
Impulse durability (line-earth) | C2 - 10 kV / 5 kA |
D1 - 2.5 kA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 60 °C |
VDE requirement class | C1 |
C2 | |
C3 | |
D1 | |
Air clearances and creepage distances | |
Standards/regulations | VDE 0110-1 / IEC 60664-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
IEC 61643-21 |
Mounting type | Direct assembly on the device interface |
Item number | 2789183 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | CL3113 |
GTIN | 4017918101619 |
Weight per piece (including packing) | 115,8 g |
Weight per piece (excluding packing) | 115,8 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg