CF-UB-280DC-SB-SET
-
Surge protection device
2839541
Attachment plug with replaceable surge protection for coaxial signal interfaces. Connection: N connector, male-female, with adapter N connector to F connector.
Product details
Product type | Surge protection for transceiver systems |
IEC test classification | C2 |
C3 | |
D1 | |
VDE requirement class | C2 |
C3 | |
D1 | |
Type | Intermediate plug |
Surge protection fault message | none |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Connection method | F connector |
Width | 25 mm |
Height | 25 mm |
Depth | 72 mm |
Seal material | Silicon |
Housing material | Nickel-plated brass |
Housing surface material | Ni |
Contact surface material | Au |
Inner conductor material | CuZn |
Inner conductor surface material | Gold |
Insulation body material | PTFE |
Spring contact material | CuSn |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Shield/Earth Ground |
Maximum continuous operating voltage UC | 280 V DC |
195 V AC | |
Maximum continuous voltage UC (line-earth) | 280 V DC |
195 V AC | |
Operating effective current IC at UC | ≤ 1 µA |
Nominal discharge current In (8/20) µs (line-ground) | 20 kA |
Nominal discharge current In (8/20) µs (line-shield) | 20 kA |
Total surge current (8/20) µs | 20 kA |
Total surge current (10/350) µs | 2.5 kA |
Max. discharge current Imax (8/20) µs maximum (line-shield) | 20 kA |
Nominal pulse current Ian (10/1000) µs (line-shield) | 100 A |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 900 V |
Output voltage limitation at 1 kV/µs (line-shield) spike | ≤ 900 V |
Voltage protection level Up (line-earth) | ≤ 1.1 kV (C2 - 10 kV / 5 kA) |
≤ 900 V (C1 - 1 kV / 500 A) | |
≤ 1 kV (C3 - 25 A) | |
Voltage protection level Up (line-shield) | ≤ 1.1 kV (C2 - 10 kV / 5 kA) |
900 V (C1 - 1 kV / 500 A) | |
≤ 1 kV (C3 - 25 A) | |
Response time tA (line-earth) | ≤ 100 ns |
Response time tA (line-shield) | ≤ 100 ns |
Cut-off frequency fg (3 dB), asym. (shield) in 50 Ω system | > 2 GHz |
Permissible HF power Pmax at VSWR = xx (50 ohm system) | 700 W (VSWR = 1.1) |
200 W (VSWR = ∞) | |
Capacity (Core-Earth) | typ. 1.5 pF |
Capacity asymmetrical (shield) | typ. 1.5 pF |
Surge protection fault message | none |
Impulse durability (line-earth) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C3 - 100 A | |
D1 - 2.5 kA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 80 °C |
Altitude | 2000 m |
VDE requirement class | C2 |
C3 | |
D1 | |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
IEC 61643-21 | |
Standards/specifications | IEC 61643-21/A1 |
Note | 2008 |
Standards/specifications | EN 61643-21/A1 |
Note | 2009 |
Mounting type | Connection-specific intermediate plugging |
Item number | 2839541 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | K1 - Overvoltage Protect. |
Product key | CL3311 |
GTIN | 4017918183172 |
Weight per piece (including packing) | 198 g |
Weight per piece (excluding packing) | 189,5 g |
Customs tariff number | 85363010 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg