SAC-8P-15,0-543/M12FS BK VA
-
Sensor/actuator cable
1419842
Sensor/actuator cable, 8-position, PVC, black RAL 9005, free cable end, on Socket straight M12, coding: A, cable length: 15 m
Product details
Product type | Sensor/actuator cable |
Application | Standard |
Number of positions | 8 |
No. of cable outlets | 1 |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Stainless steel |
Nominal voltage UN | 30 V AC |
30 V DC | |
Nominal current IN | 2 A |
Status display | no |
Status display present | no |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight M12 |
Coding type | A |
Cable length | 15 m |
PVC black [543] | |
Cable weight | 49 kg/km |
Number of positions | 8 |
Shielded | no |
Cable type | PVC black [543] |
Conductor structure signal line | 7x 0.20 mm |
AWG signal line | 24 |
Conductor cross section | 8x 0.25 mm² |
Wire diameter incl. insulation | 1.12 mm ±0.02 mm |
External cable diameter | 5.70 mm ±0.15 mm |
Outer sheath, material | PVC |
External sheath, color | black RAL 9005 |
Conductor material | Cu litz wire |
Material, filler | Cotton |
Material wire insulation | PVC |
Single wire, color | brown, white, blue, black, gray, pink, violet, red |
Thickness, insulation | ≥ 0.23 mm |
Thickness, outer sheath | ≥ 0.76 mm |
Overall twist | 7 wires around a wire and 2 fillers to the core |
Max. conductor resistance | 91 Ω/km (at 20 °C) |
Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Flame resistance | According to DIN EN 60332-1-2 |
Ambient temperature (operation) | -25 °C ... 105 °C (Cable) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1419842 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | C1 - Sensor-Acuator Cable |
Product key | AF1CFA |
GTIN | 4055626189628 |
Weight per piece (including packing) | 740,8 g |
Weight per piece (excluding packing) | 698 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg