SAC-5P-P12FR/0,5-923/P12FR SH
-
Sensor/actuator cable
1729917
Sensor/actuator cable, 5-position, PUR halogen-free, silver-grey RAL 7001, Socket angled M12 Push Pull, coding: A, on Socket angled M12 Push Pull, coding: A, cable length: 0.5 m
Product details
Product type | Data cable preassembled |
Application | Standard |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Status display | no |
Status display present | no |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Flammability rating according to UL 94 | V0 |
Connection 1 | |
Type | Socket angled M12 Push Pull |
Number of positions | 5 |
Locking type | Push Pull |
Coding type | A |
Connection 2 | |
Type | Socket angled M12 Push Pull |
Number of positions | 5 |
Locking type | Push Pull |
Coding type | A |
Cable length | 0.5 m |
CANopen®/DeviceNet™, PUR, gray [923] | |
Dimensional drawing |
|
UL AWM Style | 21198 (80°C/300 V) |
Number of positions | 4 |
Shielded | yes |
Cable type | CANopen®/DeviceNet™, PUR, gray [923] |
Conductor structure | 2xAWG24/19+2xAWG22/19 |
AWG signal line | 24 |
AWG power supply | 22 |
Conductor cross section | 2x 0.25 mm² (Data cable) |
2x 0.34 mm² (Power supply) | |
1x 0.34 mm² (Drain wire) | |
Wire diameter incl. insulation | 1.95 mm ±0.05 mm (Data cable) |
1.4 mm ±0.05 mm (Power supply) | |
External cable diameter | 6.70 mm ±0.3 mm |
Outer sheath, material | PUR |
External sheath, color | silver-grey RAL 7001 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | Foamed PE (Data cable) |
PE (Power supply) | |
Single wire, color | red-black, blue-white |
Twisted pairs | 2 cores to the pair |
Overall twist | 2 pairs around a drain wire in the center to the core |
Optical shield covering | 80 % |
Insulation resistance | ≥ 5 GΩ*km (Data cable) |
≥ 5 GΩ*km (Power supply) | |
Wave impedance | 120 Ω ±10 % (with 1 MHz) |
Nominal voltage, cable | ≤ 300 V (Peak value, not for high-power applications) |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 70 mm, Bending radius: 15 x D, Traversing path: 4.5 m, Traversing rate: 3 m/s, Acceleration: 3 m/s², Ambient temperature: -20 °C ... 60 °C |
Shield attenuation | ≤ 22.9 dB/km (with 1 MHz) |
≤ 16.4 dB/km (At 500 kHz) | |
≤ 9.5 dB/km (At 125 kHz) | |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
according to IEC 60754-1 | |
Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
IEC 60332-1-2 | |
in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-30 °C ... 70 °C (Cable, flexible installation) | |
-20 °C ... 60 °C (for installation) | |
-20 °C ... 60 °C (cable, drag chain applications) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 |
Standard designation | M12-Push-Pull |
Standards/specifications | IEC 61076-2-010 |
Item number | 1729917 |
Packing unit | 1 pc |
Minimum order quantity | 100 pc |
Note | Made to order (non-returnable) |
Sales key | C1 - Sensor-Acuator Cable |
Product key | AF1CKD |
GTIN | 4067923287303 |
Weight per piece (including packing) | 65,496 g |
Weight per piece (excluding packing) | 22,22 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg