SAC-4P- 8,0-PUR/M12FRB
-
Sensor/actuator cable
1537844
Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket angled M12, coding: A, cable length: 8 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 250 V |
Nominal current IN | 4 A |
Max. conductor resistance | 58 Ω/km |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Max. bending cycles | 4000000 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket angled M12 |
Number of positions | 4 |
Coding type | A |
Cable length | 8 m |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 30 kg/km |
UL AWM Style | 20549 / 10493 (80°C/300 V) |
Number of positions | 4 |
Shielded | no |
Cable type | PUR halogen-free black [PUR] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Wire diameter incl. insulation | 1.27 mm ±0.02 mm |
External cable diameter | 4.70 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black |
Thickness, insulation | ≥ 0.21 mm |
Thickness, outer sheath | approx. 0.80 mm |
Overall twist | 4 wires, twisted |
Max. conductor resistance | ≤ 58 Ω/km |
Insulation resistance | ≥ 1 GΩ*km |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 23.5 mm |
Smallest bending radius, movable installation | 47 mm |
Dynamic load capacity (bending) | Max. bending cycles: 4000000, Bending radius: 47 mm, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Flexible cable conduit capable | yes |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
in accordance with DIN EN 50267-2-1 | |
Flame resistance | according to UL 758/1581 (horizontal) |
in accordance with UL 758/1581 FT2 | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
hydrolysis and microbe resistant | |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Low adhesion | |
abrasion-resistant | |
Special properties | Flexible cable conduit capable |
Silicone-free | |
Free of substances which would hinder coating with paint or varnish | |
flexible | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-40 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1537844 |
Packing unit | 5 pc |
Minimum order quantity | 50 pc |
Sales key | C1 - Sensor-Acuator Cable |
Product key | AF1CCA |
GTIN | 4046356074704 |
Weight per piece (including packing) | 338,39 g |
Weight per piece (excluding packing) | 338,39 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg