ELR W3/ 9-500 MM
-
Reversing load relay
2963543
Electronic reversing load relay with motor management, for direct driving of equipment in the 3-phase network, output: 110-550 V AC/3 x 8 A
Free download available.
Downloads
Product details
Product type | Electronic motor manager |
Operating mode | 100% operating factor |
Number of phases | 3 |
Mains type | 3-phase |
Test voltage input/output | 2.5 kV |
Reversing frequency | ≤ 2.5 Hz (at cos φ = 0.5) |
Supply | |
Input name | Device supply |
Nominal supply voltage | 24 V DC |
Supply voltage range with reference to UVN | 0.8 ... 1.2 |
Quiescent current | 80 mA AC |
Protective circuit | Reverse polarity protection; Series polarity protection diode |
Surge protection | |
Operating voltage display | Green LED |
Error indication | Red LED |
Status display | LED (yellow) |
Control | |
Input name | Control input right/left |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.8 ... 1.2 |
0.8 ... 1.2 | |
Typical input current at UN | 7 mA |
Reaction time in normal load operation | < 35 ms |
Typical response time | < 25 ms |
Typical turn-off time | < 25 ms |
Reaction time in normal load operation | < 35 ms |
Switch-over frequency | < 2.5 Hz (at cos φ = 0.5) |
Current measurement | |
Basic accuracy | ± 2 % (Of end value, typ. ± 1%) |
Current range | 0.25 A ... 8 A |
Measuring via | Current transformer for any conductor current |
AC output | |
Nominal output voltage | 500 V AC |
Nominal output voltage range | 110 V AC ... 550 V AC |
Peak offstate voltage | 1500 V |
Mains frequency | 50 Hz |
60 Hz | |
Load current range | 150 mA ... 8 A (see to derating) |
Leakage current | typ. 7 mA |
Residual voltage | typ. 1.4 V |
Surge current | 360 A (tp = 10 ms, at 25 °C) |
Max. load value | 645 A2s |
Protective circuit | RC element; RC element |
Surge protection | |
Surge voltage protection | > 880 V |
Acknowledging contacts O1-O4 | |
Number of outputs | 4 |
Nominal output voltage | UVN - 1 V |
Continuous load current | max. 50 mA |
Control circuits | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 10 |
Load circuit | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 10 |
Data | |
Interface | RS-232 |
Transmission speed | 4800 bit |
Width | 62 mm |
Height | 94 mm |
Depth | 122 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | DIN EN 50178 |
safe isolation | |
Power station requirements | |
Standards/regulations | DWR 1300/ZXX01/DD/7080.8d |
EMC regulations | |
Standards/regulations | EN 61000-6-2 |
EN 61000-6-4 |
Assembly note | Can be aligned with > 20 mm spacing |
Mounting position | Vertical (horizontal DIN rail) |
Item number | 2963543 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | G1 - Relay |
Product key | DK7222 |
Catalog page | Page 169 (IF-2011) |
GTIN | 4017918899691 |
Weight per piece (including packing) | 868,5 g |
Weight per piece (excluding packing) | 742,72 g |
Customs tariff number | 85364900 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Optional connection to ELR-PB-GATEWAY
Continuous status monitoring
Special ELR-MM EX devices suitable for use in the chemical and petrochemical industries. A corresponding Ex-type examination certificate has been issued.
Real power consumed calculated every 6.6 ms
Freely parameterizable signaling and switching thresholds for underload/overload detection
Display of apparent, real, and reactive power, currents, voltages, phase angle, cycle counter, and operating hours counter
Switching of actuating/variable-speed drives, pumps, and tools with function, dirt or wear monitoring
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg