Two-channel output loop-powered 2-way repeater power supply with plug-in connection technology for the electrical isolation and filtering of analog signals. The output loop-powered isolator enables operation at an active analog input card with a supply voltage of 6 V DC ... 30 V DC. The isolator and the connected sensors are supplied via the current loop of the controller. Input signal = output signal: 0(4) mA to 20 mA. The measuring transducer supports NFC communication.
MINI MCR-2-RPS-2I-2I-OLP-PT
-
Repeater power supply
2906449
Two-channel output loop-powered 2-way repeater power supply with plug-in connection technology for the electrical isolation of analog signals. Input signal = output signal: 0(4) mA ... 20 mA. Push-in connection technology.
Free download available.
Downloads
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Repeater power supply |
Product family | MINI Analog Pro |
No. of channels | 2 |
Type | Signal conditioner |
Insulation characteristics: GB Standard | |
Overvoltage category | II |
Pollution degree | 2 |
Electrical isolation | 2-way isolation |
Electrical isolation between input and output | yes |
Limit frequency (3 dB) | 100 Hz |
Signal transmission behavior | In = Out |
Maximum temperature coefficient | ≤ 0.001 %/K |
Maximum transmission error | ≤ 0.1 % (At 5 V) |
Electrical isolation Input/output/power supply | |
Rated insulation voltage | 300 Vrms |
Test voltage | 3 kV AC (50 Hz, 60 s) |
Insulation | Reinforced insulation according to IEC/EN 61010-1 |
Supply | |
Supply voltage range | 8 V DC ... 30 V DC (loop-powered, no external supply necessary) |
Power consumption | 600 mW (25 mA) |
Signal: Current | |
Number of inputs | 2 |
Configurable/programmable | no |
Current input signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Voltage dissipation | 3.1 V (I = 20 mA) |
Transmitter supply voltage | UA - 5 V |
Additional error, depending on the input voltage | (UA - 5 V) x 0.06 % |
Signal: Current | |
Number of outputs | 2 |
Configurable/programmable | no |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Response current | 200 µA |
Voltage dissipation | 3.1 V (I = 20 mA) |
Load/output load current output | 600 Ω |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² (with ferrule) |
0.14 mm² ... 2.5 mm² (without ferrule) | |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 (flexible) |
Ex installation (EPL) | Gc |
Div. 2 |
Width | 6.2 mm |
Height | 109.81 mm |
Depth | 119.2 mm |
Color | gray (RAL 7042) |
Housing material | PBT |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
Ambient conditions | |
Degree of protection | IP20 (not assessed by UL) |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II 3 G Ex ec IIC T4 Gc |
Certificate | BVS 19 ATEX E 079 X |
IECEx | |
Identification | Ex ec IIC T4 Gc |
Certificate | IECEx BVS 19.0068X |
CCC / China-Ex | |
Identification | Ex ec IIC T4 Gc |
UL, USA/Canada | |
Identification | UL 508 Listed |
Class I, Div. 2, Groups A, B, C, D T6 | |
Class I, Zone 2, Group IIC T6 | |
EAC Ex | |
Identification | 2Ex ec IIC T4 Gc |
Certificate | BY/112 02.01 TP012 103.01 00081 |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Electrical isolation | 2-way isolation |
GB Standard | |
Standards/regulations | GB/T 3836.1 |
GB/T 3836.3 |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2906449 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | J1 - MSR Technology |
Product key | DK1121 |
Catalog page | Page 79 (C-5-2019) |
GTIN | 4055626077956 |
Weight per piece (including packing) | 117,6 g |
Weight per piece (excluding packing) | 107,9 g |
Customs tariff number | 85437090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27210120 |
ETIM
ETIM 9.0 | EC002653 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | be0418a5-f5b4-4780-a794-d66b895e95c3 |
Compatible products
-
TC-D37SUB-AIO16-MP-PS-UNI - Module carrier 2906640
-
TC-D37SUB-ADIO16-MP-P-UNI - Module carrier 2906639
-
MINI MCR-2-V8-FLK 16 - System adapter 2901993
-
FASTCON PRO-SET - Connector set 2906227
-
FASTCON PRO-SET-PT - Connector set 2906228
-
UCT-EM (30X5) - Marker for end clamp 0801505
-
UCT-EM (30X5) CUS - Marker for end clamp 0801589
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UC-EMLP (15X5) - Plastic label 0819301
-
UC-EMLP (15X5) YE - Plastic label 0822615
-
UC-EMLP (15X5) CUS - Plastic label 0824550
-
UC-EMLP (15X5) YE CUS - Plastic label 0824551
-
UC-EMLP (15X5) SR - Plastic label 0828095
-
UC-EMLP (15X5) SR CUS - Plastic label 0828099
-
US-EMLP (15X5) - Plastic label 0828790
-
US-EMLP (15X5) YE - Plastic label 0828873
-
US-EMLP (15X5) SR - Plastic label 0828874
-
US-EMLP (15X5) CUS - Plastic label 0830076
-
US-EMLP (15X5) YE CUS - Plastic label 0830077
-
US-EMLP (15X5) SR CUS - Plastic label 0830078
-
UCT-EM (30X5) YE - Marker for end clamp 0830340
-
UCT-EM (30X5) YE CUS - Marker for end clamp 0830348
-
SZS 0,6X3,5 - Screwdriver 1205053
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg