CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 28 - 12 | ||
Use group D | ||||
300 V | 10 A | 28 - 12 |
cULus Recognized
Approval ID: E60425-19870331Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 15 A | 30 - 12 | ||
Use group D | ||||
300 V | 10 A | 30 - 12 |
VDE Zeichengenehmigung
Approval ID: 40055394Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
630 V | 30 A | 0.2 - 4 |