TRIO-PM/1AC/48DC/1500W/PT
-
Power supply
1739009
Primary-switched power supply unit, TRIO POWER, Push-in connection, CAN bus, Panel mounting, input: 1-phase, output: 48 V DC / 31.25 A, adjustable from 45 V DC ... 55 V DC
Product details
AC operation | |
Supply system configuration | Star network (TN, TT, IT (PE)) |
Nominal input voltage range | 100 V AC ... 240 V AC |
Input voltage range | 100 V AC ... 240 V AC -15 % ... +10 % |
100 V AC ... 240 V AC ±10 % (UL) | |
Derating | 85 V AC ... 90 V AC (≤ 1350 W) |
90 V AC ... 180 V AC (≤ 1500 W) | |
Electric strength, max. | 300 V AC 1 s |
Typical national grid voltage | 120 V AC |
230 V AC | |
Voltage type of supply voltage | AC |
Inrush current | < 10 A (115 V AC, 25 °C) |
< 15 A (230 V AC, 25 °C) | |
Inrush current integral (I2t) | < 0.417 A2s |
Frequency range (fN) | 50 Hz ... 60 Hz ±5 % |
Mains buffering time | typ. 16 ms (120 V AC@80% load) |
typ. 16 ms (230 V AC@80% load) | |
Buffer time | typ. 18 ms (120 V AC@80% load) |
typ. 18 ms (230 V AC@80% load) | |
Current consumption | 13.7 A (120 V AC) |
17.6 A (85 V AC) | |
6.1 A (264 V AC) | |
7 A (230 V AC) | |
max. 18 A (UL) | |
Protective circuit | Transient protection |
Power factor (cos phi) | 0.99 (230 V AC) |
Device mains fuse | 25 A internal (device protection) |
Discharge current to PE | < 2 mA |
DC operation | |
Input voltage range | 250 V DC ... 340 V DC -15 % ... +10 % |
Current consumption | 6.4 A (250 V DC) |
4.2 A (380 V DC) |
Efficiency | typ. 92 % (120 V AC) |
typ. 94 % (230 V AC) | |
Nominal output voltage | 48 V DC |
Setting range of the output voltage (USet) | 45 V DC ... 55 V DC (> 48 V DC, constant capacity restricted) |
Nominal output current (IN) | 31.25 A |
Dynamic Boost (IDyn.Boost) | max. 40.63 A (5 s) |
Short-circuit-proof | yes |
No-load proof | yes |
Derating | 55 °C ... 70 °C (3.33 %/K) |
Crest factor | typ. 1.484 (120 V AC) |
typ. 1.528 (230 V AC) | |
Output power (PN) | 1500 W |
Output power (PDyn. Boost) | max. 1950 W (5 s) |
Connection in parallel | yes, for increased efficiency and redundancy |
max. 4 | |
Connection in series | yes, for increased output voltage (observe SELV limit) |
max. 2 | |
Feedback voltage resistance | ≤ 63 V DC |
Protection against overvoltage at the output (OVP) | ≤ 63 V DC |
Residual ripple | typ. 250 mVPP |
Control deviation | < 0.5 % (change in load, static 10 % ... 90 %) |
< 5 % (change in load, dynamic 10 % ... 90 %) | |
< 0.5 % (change in input voltage ±10 %) | |
Rise time | ≤ 100 ms (UOut = 10 % ... 90 %) |
Minimum no-load power dissipation | < 15 W (120 V AC) |
Maximum no-load power dissipation | < 10 W (230 V AC) |
Minimum nominal load power dissipation | < 130 W (120 V AC) |
Power loss nominal load max. | < 90 W (230 V AC) |
Input | |
Position | 1.x |
Connection technology | |
Position marking | 1.1 (L/+), 1.2 (N/-), 1.3 () |
Conductor connection | |
Connection method | Push-in connection |
rigid | 0.2 mm² ... 10 mm² |
2.5 mm² (recommended) | |
flexible | 0.2 mm² ... 6 mm² |
2.5 mm² (recommended) | |
flexible with ferrule without plastic sleeve | 0.25 mm² ... 6 mm² |
2.5 mm² (recommended) | |
flexible with ferrule with plastic sleeve | 0.25 mm² ... 6 mm² |
2.5 mm² (recommended) | |
AWG | 24 ... 8 (Cu) |
14 (recommended) | |
Stripping length | 15 mm (Rigid/flexible/ferrule) |
Output | |
Position | 2.x |
Connection technology | |
Position marking | 2.1 (+), 2.2 (-) |
Conductor connection | |
Connection method | Push-in connection |
rigid | 0.75 mm² ... 16 mm² |
6 mm² (recommended) | |
flexible | 0.75 mm² ... 16 mm² |
6 mm² (recommended) | |
flexible with ferrule without plastic sleeve | 0.75 mm² ... 16 mm² |
6 mm² (recommended) | |
flexible with ferrule with plastic sleeve | 0.75 mm² ... 10 mm² |
6 mm² (recommended) | |
AWG | 20 ... 4 (Cu) |
6 (recommended) | |
Stripping length | 18 mm (Rigid/flexible/ferrule) |
Conductor connection | |
Connection method | Connector |
Signal, communication | |
Position | 3.x |
Connection technology | |
Position marking | 3.1 - 3.14 |
Conductor connection | |
Connection method | Push-in connection |
rigid | 0.2 mm² ... 1.5 mm² |
0.5 mm² (recommended) | |
flexible | 0.2 mm² ... 1.5 mm² |
0.5 mm² (recommended) | |
flexible with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (Cu) |
0.5 mm² (recommended) | |
flexible with ferrule with plastic sleeve | 0.14 mm² ... 0.75 mm² |
0.5 mm² (recommended) | |
AWG | 24 ... 16 (Cu) |
20 (recommended) | |
Stripping length | 10 mm (Rigid/flexible/ferrule) |
CAN-Bus | |
Interface | CAN bus |
Number of interfaces | 1 |
Connection method | Push-in connection |
Supported protocols | CAN 2.0A, CAN 2.0B |
Transmission physics | wired |
Topology | Daisy Chain |
Transmission speed | 250 kbps |
Transmission length | max. 20 m |
Termination resistor | 120 Ω (Terminating the end device) |
Number of bus devices | max. 16 |
LED signaling | |
Types of signaling | DC OK LED - signal state operation (UN = 48 V DC, IOut = IN) |
Function | Visualization of the operating state of the DC output voltage (DC OK) |
Color | Red, green (multicolor LED) |
LED off | Supply voltage input AC not present (Off) |
LED on (green), DC OK | UOutSet x 0.95 < UOut < UOutSet x 1.05 and IOut < IN (On (green), DC OK) |
LED on (flashing green) | UOutSet x 1.05 < UOut < UOutSet x 1.1 orUOutSet x 0.9 < UOut < UOutSet x 0.95 orIN < IOut < IN x 1.1 (On (flashing green)) |
LED on (red) | UOutSet x 0.9 > UOut orUOutSet x 1.1 < UOut orIOut > IN x 1.1, continuously for 6 s (On (red)) |
LED signaling | |
Types of signaling | LED OVP - signal state operation (UN = 48 V DC, IOut = IN) |
Function | Visualization of the surge protection operating state (OVP) |
Color | Red, green (multicolor LED) |
LED off | Supply voltage input AC not present (Off) |
LED on (green) | UOUT < UOutSet x 1.1 (on (green)) |
LED on (flashing green) | UOutSet x 1.1 < UOut < OVP (on (flashing green)) |
LED on (red) | UOut > OVP (on (red)) |
LED signaling | |
Types of signaling | LED OCP - signal state operation (UN = 48 V DC, IOut = IN) |
Function | Visualization of the overcurrent protection operating state (OCP) |
Color | Red, green (multicolor LED) |
LED off | Supply voltage input AC not present (Off) |
LED on (green) | IOut < IN x 1.1 (on (green)) |
LED on (flashing green) | IN x 1.1 < IOut < IN x 1.3 (on (flashing green)) |
LED on (red) | IOut > IN x 1.3 continuously for 6 s (on (red)) |
LED signaling | |
Types of signaling | LED OTP - signal state operation (UN = 48 V DC, IOut = IN) |
Function | Visualization of the overtemperature protection operating state (OTP) |
Color | Red, green (multicolor LED) |
LED off | Supply voltage input AC not present |
LED on (green) | TAmb < OTP - 10 °C (on (green)) |
LED on (flashing green) | OTP - 10 °C < TAmb < OTP (on (flashing green)) |
LED on (red) | OTP < TAmb (on (red)) |
LED signaling | |
Types of signaling | LED FAN - signal state operation (UN = 48 V DC, IOut = IN) |
Function | Visualization of the operating state of the fan (in operation or malfunction) |
Color | Red, green (multicolor LED) |
LED on (green) | FAN normal operation (on (4 x LED green)) |
LED on (red) | FAN failure (on (4 x LED red)) |
LED signaling | |
Types of signaling | LED SCP - signal state operation (UN = 48 V DC, IOut = IN) |
Function | Visualization of the short-circuit protection operating state (SCP) |
Color | Red, green (multicolor LED) |
LED on (flowing red) | Short circuit (on (4 x LED red continuous)) |
LED signaling | |
Types of signaling | LED Charging Mode – signal state operation (UN = 48 V DC, IOut = IN) |
Function | Visualization of the charging mode |
Color | Red, green (multicolor LED) |
LEDs on (green flashing) | Charging mode activated (on (4 x LED green flashing)) |
Signal output DC OK | |
Position | 3.x |
Type of signaling | DC OK switch contact - signal state operation (UN = 48 V DC, IOut = IN) |
Position marking | 3.1 (13), 3.2 (14) |
Function | Operating state forwarding |
Switch contact (floating) | Optocoupler |
Switching voltage | max. 30 V DC (SELV) |
Current carrying capacity | max. 10 mA |
State condition (Contact closed) | UOut > 0.75 * UOutSet (Contact closed) |
State condition (Contact open) | UOut < 0.75 * UOutSet (Contact open) |
Number of phases | 1 |
Insulation voltage input/output | 4 kV AC (type test) |
1.5 kV AC (routine test) |
Product type | Power supply |
Product family | TRIO POWER |
Scope of supply | Power supply unit TRIO-PM/.../PT, 1 pc. |
PCB connector, 2 x 7-pos., 1 pc. | |
1 set of universal wall adapters UWA 20/13 | |
MTBF (IEC 61709, SN 29500) | > 600000 h (25 °C) |
> 250000 h (40 °C) | |
> 100000 h (55 °C) | |
Insulation characteristics | |
Protection class | I |
Degree of pollution | 2 |
Life expectancy (electrolytic capacitors) | |
Temperature | 25 °C |
Additional text | 8 years |
Item dimensions | |
Width | 128 mm |
Height | 41 mm |
Depth | 222 mm |
Mounting type | Panel mounting |
Assembly note | Side mounting: 2x M4 screws - installation depth < 4 mm Back mounting: 4x M4 screws - installation depth < 3 mm Mounting with Assembly adapter UWA 20/13 (Item no. 1697537) |
Flammability rating according to UL 94 | V0 (Housing, terminal blocks) |
Hood version | Aluminum (AlMg3) |
Side element version | Aluminum |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 70 °C (> 55 °C Derating: 2.5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (start-up type tested) | -40 °C |
Maximum altitude () | ≤ 5000 m |
Maximum altitude (Output power derating) | > 2000 m (Derating: 10%/1000 m) |
Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
Shock (operation) | 11 ms, 15g, per spatial direction (IEC 60068-2-27) |
Vibration (operation) | 10 Hz ... 18.2 Hz, amplitude ±0.75 mm (IEC 60068-2-6) |
18.2 Hz ... 150 Hz, 1g, 90 min. |
Overvoltage category | |
EN 61010-1 | II (≤ 5000 m) |
Overvoltage category | |
EN 61010-2-201 | II (≤ 5000 m) |
Safety of power supply units up to 1100 V (insulation distances) | |
Standard designation | Safety of power supply units up to 1100 V (insulation distances) |
Standards/specifications | DIN EN 61558-2-16 |
Electrical safety | |
Standard designation | Electrical safety |
Standards/specifications | IEC 61010-2-201 (SELV) |
Safety for measurement, control, and laboratory equipment | |
Standard designation | Safety for equipment for measurement, control, and laboratory use |
Standards/specifications | IEC 61010-1 |
Protective extra-low voltage | |
Standard designation | Protective extra-low voltage |
Standards/specifications | IEC 61010-1 (SELV) |
IEC 61010-2-201 (PELV) | |
Safe isolation | |
Standard designation | Safe isolation |
Standards/specifications | IEC 61010-2-201 |
Limitation of harmonic line currents | |
Standard designation | Limitation of harmonic line currents |
Standards/specifications | EN 61000-3-2 |
Mains variation/undervoltage | |
Standard designation | Mains variation/undervoltage |
Standards/specifications | SEMI F47 - 0706 |
UL | |
Identification | UL/C-UL Listed UL 61010-1 |
UL | |
Identification | UL/C-UL Listed UL 61010-2-201 |
UL | |
Identification | UL/C-UL Approved UL 62368-1 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
Interference emission | Interference emission in accordance with EN 61000-6-3 (residential and commercial) and EN 61000-6-4 (industrial) |
Noise immunity | Immunity in accordance with EN 61000-6-1 (residential), EN 61000-6-2 (industrial) |
Conducted noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
Noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
Harmonic currents | |
Standards/regulations | EN 61000-3-2 |
EN 61000-3-2 (Class A) | |
Frequency range | 0 kHz ... 2 kHz |
Flicker | |
Standards/regulations | EN 61000-3-3 |
EN 61000-3-3 | |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | 6 kV (Test Level 3) |
Discharge in air | 8 kV (Test Level 3) |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 1 GHz |
Test field strength | 10 V/m (Test Level 3) |
Frequency range | 1 GHz ... 6 GHz |
Test field strength | 10 V/m (Test Level 3) |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | asymmetrical 2 kV (Test Level 3) |
Output | asymmetrical 2 kV (Test Level 3) |
Signal | asymmetrical 1 kV (Test Level 3) |
Comments | Criterion B |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | symmetrical 2 kV (Test Level 4) |
asymmetrical 4 kV (Test Level 4) | |
Output | symmetrical 0.5 kV (Test Level 2) |
asymmetrical 1 kV (Test Level 2) | |
Signal | asymmetrical 1 kV (Test Level 2) |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/output/signal | asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V (Test Level 3) |
Voltage dips | |
Standards/regulations | EN 61000-4-11 |
Voltage | 230 V AC |
Frequency | 50 Hz |
Voltage dip | 70 % |
Number of periods | 25 periods |
Additional text | Class 3 |
Comments | Criterion B |
Voltage dip | 40 % |
Number of periods | 10 periods |
Additional text | Class 3 |
Comments | Criterion B |
Voltage dip | 0 % |
Number of periods | 1 period |
Additional text | Class 3 |
Comments | Criterion B |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Criterion C | Temporary adverse effects on the operating behavior, which the device corrects automatically or which can be restored by actuating the operating elements. |
Item number | 1739009 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | H1 - Power supply units |
Product key | CMHW14 |
GTIN | 4067923302631 |
Weight per piece (including packing) | 1.700 g |
Weight per piece (excluding packing) | 1.580 g |
Customs tariff number | 85044095 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27040701 |
ECLASS-15.0 | 27040701 |
ETIM
ETIM 9.0 | EC002540 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
DFMC 1,5/ 7-ST-3,5 GY - PCB connector 1776292
-
UWA 20/13 - Mounting adapter 1697537
-
PLT-SEC-T3-230-FM-PT - Type 3 surge protection device 2907928
-
PLT-SEC-T3-120-FM-UT - Type 3 surge protection device 2907918
-
VAL-SPP-T2-275-1+1-UT - Type 2 surge arrester 1466211
-
VAL-US-120/40/1+1-FM - Surge protection device 2910349
-
PTCB E1 48DC/1-6A NO - Electronic circuit breaker 1471917
-
TMC 72D 15A - Miniature Circuit Breaker 1020072
Your advantages
High power density and high efficiency with a compact design
Customized use through flexible panel mounting options
Robust and reliable due to integrated protective functions
Easy power increase with parallel connection with integrated O-ring diode
Smart diagnostics with comprehensive monitoring via LED signaling, CAN bus interface, and EOL (End Of Life) reminder
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg