SAC-4P-M12MSS/ 7,0-PUR PE
-
Power cable
1206278
Power cable, Plug straight M12, coding: S, on free cable end, for AC current up to 12 A/690 V
Product details
Product type | Power cable |
Application | Energy supply |
Coding | S |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Nominal voltage UN | 690 V AC |
Nominal current IN | 12 A |
Connection 1 | |
Type | Plug straight M12 |
Coding type | S (Power) |
Connection 2 | |
Type | free cable end |
Ambient conditions | |
Degree of protection | IP65 (without preloading, as additional test in accordance with IEC 60529) |
IP67 |
Item number | 1206278 |
Packing unit | 1 pc |
Minimum order quantity | 25 pc |
Note | Made to order (non-returnable) |
Sales key | C1 - Sensor-Acuator Cable |
Product key | AF1CCP |
GTIN | 4063151273040 |
Weight per piece (including packing) | 783,1 g |
Weight per piece (excluding packing) | 783,1 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060327 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
PROT-M12 FS-PA-CHAIN - Sealing cap 1430873
-
PROT-M12 FS - Sealing cap 1560251
-
WP-EC TPE HF 13,0 BK - Transition sleeve from hose to cable 3240975
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D16 - Tool 1200305
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX-D 16 - Stripping tool 1212173
-
WIREFOX-D 40 - Stripping tool 1212161
-
WIREFOX 10 - Stripping tool 1212150
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg