PP 2,5/11
-
Plug
3211290
Plug, nom. voltage: 800 V, nominal current: 24 A, number of connections: 11, number of positions: 11, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, color: gray
Product details
Product type | Terminal plug |
Area of application | Machine building |
Plant engineering | |
Number of positions | 11 |
Pitch | 5.2 mm |
Number of connections | 11 |
Number of rows | 1 |
Potentials | 11 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 0.77 W |
Number of connections per level | 1 |
Nominal cross section | 2.5 mm² |
1 level | |
Stripping length | 8 mm ... 10 mm |
Internal cylindrical gage | A3 |
Connection in acc. with standard | IEC 61984 |
Conductor cross section rigid | 0.14 mm² ... 4 mm² |
Cross section AWG | 26 ... 12 (converted acc. to IEC) |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section, flexible [AWG] | 26 ... 14 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 2.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.14 mm² ... 2.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² |
Nominal current | 24 A |
Maximum load current | 24 A (with 4 mm² conductor cross section) |
Nominal voltage | 800 V |
Nominal cross section | 2.5 mm² |
1 level Connection cross sections directly pluggable | |
Conductor cross section rigid | 0.34 mm² ... 4 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.34 mm² ... 2.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.34 mm² ... 2.5 mm² |
Width | 57.2 mm |
Height | 16 mm |
Depth | 41.2 mm |
Pitch | 5.2 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Ambient temperature (operation) | -60 °C (max. operating temperature see derating curve) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 61984 |
Item number | 3211290 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | A1 - Terminal Strips |
Product key | BE2244 |
Catalog page | Page 300 (C-1-2019) |
GTIN | 4055626285634 |
Weight per piece (including packing) | 38,82 g |
Weight per piece (excluding packing) | 38,82 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27250306 |
ETIM
ETIM 9.0 | EC002021 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MPS-IH RD - Insulating sleeve 0201676
-
PRZ - Latching 3040614
-
PR - Latching 3040559
-
PZ/2 - Strain relief 3040627
-
DF-SP-H 2,5 - Flange cover 3209824
-
PZ/4 - Strain relief 3040643
-
PR/2 - Latching 3040630
-
PRT/2 - Latching 3040631
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5 CUS - Zack Marker strip, flat 0825025
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
UC-TMF 5 - Marker for terminal blocks 0818153
-
UC-TMF 5 CUS - Marker for terminal blocks 0824638
-
UCT-TMF 5 - Marker for terminal blocks 0828744
-
UCT-TMF 5 CUS - Marker for terminal blocks 0829658
Your advantages
The Push-in technology COMBI plugs for self-assembly provide solutions that users can implement themselves
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg