VDE report with production monitoring
Approval ID: 40036082Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
320 V | 76 A | 0.2 - 16 |
Printed circuit board terminal, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 10 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: ZFKDS(A) 10, pitch: 15 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 6.5 mm, number of solder pins per potential: 4, type of packaging: packed in cardboard
Product type | Printed circuit board terminal |
Product family | ZFKDS(A) 10 |
Product line | COMBICON Terminals L |
Type | PC terminal block can be aligned |
Number of positions | 3 |
Pitch | 15 mm |
Number of connections | 3 |
Number of rows | 1 |
Number of potentials | 3 |
Pin layout | Linear pinning |
Solder pins per potential | 4 |
Properties | |
Nominal current IN | 76 A |
Nominal voltage UN | 1000 V (800 V when using the plug-in bridge) |
Rated voltage (III/3) | 1000 V |
Rated surge voltage (III/3) | 8 kV |
Rated voltage (III/2) | 1000 V |
Rated surge voltage (III/2) | 8 kV |
Rated voltage (II/2) | 1000 V |
Rated surge voltage (II/2) | 8 kV |
Connection technology | |
Type | PC terminal block can be aligned |
Nominal cross section | 10 mm² |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.2 mm² ... 16 mm² |
Conductor cross section flexible | 0.2 mm² ... 16 mm² |
Conductor cross section AWG | 24 ... 6 |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 10 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 10 mm² |
Stripping length | 12 mm |
Mounting type | Wave soldering |
Pin layout | Linear pinning |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | hot-dip tin-plated |
Metal surface terminal point (top layer) | Tin (10 - 16 µm Sn) |
Metal surface soldering area (top layer) | Tin (10 - 16 µm Sn) |
Material data - housing | |
Color (Housing) | green (6021) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
Material data – actuating element | |
Color (Actuating element) | green (6021) |
Dimensional drawing |
|
Pitch | 15 mm |
Width [w] | 31.7 mm |
Height [h] | 33.5 mm |
Length [l] | 33.4 mm |
Installed height | 27 mm |
Solder pin length [P] | 6.5 mm |
Pin dimensions | 1.2 x 1.4 mm |
PCB design | |
Pin spacing | 15 mm |
Hole diameter | 2.2 mm |
Connection test | |
Specification | IEC 60998-2-2:1991-10 |
Result | Test passed |
Test for conductor damage and slackening | |
Specification | IEC 60998-2-2:1991-10 |
Result | Test passed |
Pull-out test | |
Specification | IEC 60998-2-2:1991-10 |
Conductor cross section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N |
0.2 mm² / flexible / > 10 N | |
16 mm² / solid / > 100 N | |
10 mm² / flexible / > 90 N |
Temperature-rise test | |
Specification | IEC 60998-2-1:1990-04 |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Insulation resistance | |
Specification | IEC 60998-2-2:1991-10 |
Insulation resistance, neighboring positions | 109 Ω |
Air clearances and creepage distances | | |
Specification | IEC 60664-1:2007-04 |
Insulating material group | I |
Comparative tracking index (IEC 60112) | CTI 600 |
Rated insulation voltage (III/3) | 1000 V |
Rated surge voltage (III/3) | 8 kV |
minimum clearance value - non-homogenous field (III/3) | 8 mm |
minimum creepage distance (III/3) | 12.5 mm |
Rated insulation voltage (III/2) | 1000 V |
Rated surge voltage (III/2) | 8 kV |
minimum clearance value - non-homogenous field (III/2) | 8 mm |
minimum creepage distance (III/2) | 8 mm |
Rated insulation voltage (II/2) | 1000 V |
Rated surge voltage (II/2) | 8 kV |
minimum clearance value - non-homogenous field (II/2) | 8 mm |
minimum creepage distance (II/2) | 8 mm |
Vibration test | |
Specification | IEC 60068-2-6:1995-03 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60998-2-2:1991-10 |
Temperature | 850 °C |
Time of exposure | 5 s |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 55 °C |
Type of packaging | packed in cardboard |
Item number | 1706715 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | E1 - PCB Connection |
Product key | AANMBB |
GTIN | 4046356871068 |
Weight per piece (including packing) | 35,459 g |
Weight per piece (excluding packing) | 35,439 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS-13.0 | 27460101 |
ETIM 9.0 | EC002643 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0,596 kg CO2e |