MCO 1,5/ 5-G1R-3,5 KMGY CD:3,4
-
PCB header
1344648
PCB headers, nominal cross section: 1.5 mm2, color: light gray, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 5, number of rows: 1, number of positions: 5, number of connections: 5, product range: MCO 1,5/..-G1R, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Orthogonal, locking: without, type of packaging: packed in cardboard, Fixed coding of the positions: 3, 4, item with lateral pin outlet on the right
Product details
Product type | PCB headers |
Product family | MCO 1,5/..-G1R |
Type | Header perpendicular to the PCB |
Number of positions | 5 |
Pitch | 3.5 mm |
Number of connections | 5 |
Number of rows | 1 |
Number of potentials | 5 |
Pin layout | Linear pinning |
Solder pins per potential | 1 |
Properties | |
Nominal current IN | 8 A |
Nominal voltage UN | 300 V |
Contact resistance | 1.6 mΩ |
Rated voltage (III/3) | 160 V |
Rated surge voltage (III/3) | 2.5 kV |
Rated voltage (III/2) | 160 V |
Rated surge voltage (III/2) | 2.5 kV |
Rated voltage (II/2) | 320 V |
Rated surge voltage (II/2) | 2.5 kV |
Mounting type | Wave soldering |
Pin layout | Linear pinning |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | tin-plated |
Metal surface terminal point (top layer) | Tin (Sn) |
Metal surface contact area (top layer) | Tin (4 - 8 µm Sn) |
Metal surface soldering area (top layer) | Tin (4 - 8 µm Sn) |
Material data - housing | |
Color (Housing) | light gray (7035) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
Dimensional drawing |
|
Pitch | 3.5 mm |
Width [w] | 19.95 mm |
Height [h] | 17.8 mm |
Length [l] | 14.55 mm |
Solder pin length [P] | 2 mm |
Pin dimensions | 0.8 x 0.8 mm |
PCB design | |
Hole diameter | 1.2 mm |
Visual inspection | |
Specification | IEC 60512-1-1:2002-02 |
Result | Test passed |
Dimension check | |
Specification | IEC 60512-1-2:2002-02 |
Result | Test passed |
Resistance of inscriptions | |
Specification | IEC 60068-2-70:1995-12 |
Result | Test passed |
Polarization and coding | |
Specification | IEC 60512-13-5:2006-02 |
Result | Test passed |
Contact holder in insert | |
Specification | IEC 60512-15-1:2008-05 |
Contact holder in insert Requirements >20 N |
Test passed |
Insertion and withdrawal forces | |
Result | Test passed |
No. of cycles | 25 |
Insertion strength per pos. approx. | 8 N |
Withdraw strength per pos. approx. | 4 N |
Thermal test | Test group C | |
Specification | IEC 60512-5-1:2002-02 |
Tested number of positions | 5 |
Insulation resistance | |
Specification | IEC 60512-3-1:2002-02 |
Insulation resistance, neighboring positions | > 5 MΩ |
Air clearances and creepage distances | | |
Insulating material group | I |
Rated insulation voltage (III/3) | 160 V |
Rated surge voltage (III/3) | 2.5 kV |
minimum clearance value - non-homogenous field (III/3) | 1.5 mm |
minimum creepage distance (III/3) | 2 mm |
Rated insulation voltage (III/2) | 160 V |
Rated surge voltage (III/2) | 2.5 kV |
minimum clearance value - non-homogenous field (III/2) | 1.5 mm |
minimum creepage distance (III/2) | 0.8 mm |
Rated insulation voltage (II/2) | 320 V |
Rated surge voltage (II/2) | 2.5 kV |
minimum clearance value - non-homogenous field (II/2) | 1.5 mm |
minimum creepage distance (II/2) | 1.6 mm |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Durability test | |
Specification | IEC 60512-9-1:2010-03 |
Impulse withstand voltage at sea level | 2.95 kV |
Contact resistance R1 | 1.6 mΩ |
Contact resistance R2 | 1.6 mΩ |
Insertion/withdrawal cycles | 25 |
Insulation resistance, neighboring positions | > 5 MΩ |
Climatic test | |
Specification | ISO 6988:1985-02 |
Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
Thermal stress | 105 °C/168 h |
Power-frequency withstand voltage | 1.39 kV |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 105 °C (dependent on the derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 1344648 |
Packing unit | 50 pc |
Minimum order quantity | 100 pc |
Note | Made to order (non-returnable) |
Sales key | F1 - Electronic Housing |
Product key | ACHADB |
GTIN | 4063151657949 |
Weight per piece (including packing) | 3,39 g |
Weight per piece (excluding packing) | 3 g |
Customs tariff number | 85366930 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27460201 |
ECLASS-15.0 | 27460201 |
ETIM
ETIM 9.0 | EC002637 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Plug-in direction orthogonal to the PCB
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg