cULus Recognized
Approval ID: E60425-20110128Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 8 A | 30 - 14 | ||
Use group D | ||||
300 V | 8 A | 30 - 14 |
VDE approval of drawings
Approval ID: 40011723CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 8 A | 28 - 16 | ||
Use group D | ||||
300 V | 8 A | 28 - 16 |