NBC-R4RC/2,0-93E/R4RC
-
Network cable
1408942
Assembled Ethernet cable, CAT5e, shielded, 2-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), RJ45 plug/IP67 push/pull metal housing to RJ45 plug/IP67 push/pull metal housing, line, length: 2 m
Product details
Product type | Data cable preassembled |
Product family | RJ45 INDUSTRIAL IE4 CAT5 |
Sensor type | Ethernet |
Number of positions | 4 |
Shielded | yes |
Rated voltage (III/3) | 72 V (DC) |
Nominal voltage UN | 48 V |
Nominal current IN | 1 A |
Transmission medium | Copper |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Transmission speed | 100 Mbps |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 200 |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Connection 1 | |
Dimensional drawing |
Connector pin assignment plug RJ45
|
Type | RJ45 Plug, straight, 4-position, Push Pull |
Number of positions | 4 |
Signal type/category | Ethernet CAT5 (IEC 11801:2002), 100 Mbps |
Insertion/withdrawal cycles | ≥ 200 |
Material Contact | CuSn |
Material Contact surface | Ni/Au |
Material Contact carrier | PC |
Material Housing | PA-GF |
Color (Housing) | silver-colored |
Flammability rating according to UL 94 | V2 |
Degree of protection | IP67 |
IP65 | |
Ambient temperature (operation) | -40 °C ... 70 °C |
Connection 2 | |
Dimensional drawing |
Connector pin assignment plug RJ45
|
Type | RJ45 Plug, straight, 4-position, Push Pull |
Number of positions | 4 |
Signal type/category | Ethernet CAT5 (IEC 11801:2002), 100 Mbps |
Insertion/withdrawal cycles | ≥ 200 |
Material Contact | CuSn |
Material Contact surface | Ni/Au |
Material Contact carrier | PC |
Material Housing | PA-GF |
Color (Housing) | silver-colored |
Flammability rating according to UL 94 | V2 |
Degree of protection | IP67 |
IP65 | |
Ambient temperature (operation) | -40 °C ... 70 °C |
Cable length | 2.00 m |
Ethernet flexible CAT5, 2-pair [93E] | |
Dimensional drawing |
|
Shielded | yes |
UL AWM Style | 21238 (80 °C / 600 V) |
Cable type | Ethernet flexible CAT5, 2-pair |
Cable type (abbreviation) | 93E |
Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps |
Cable structure | 2x2xAWG26/7, SF/UTP |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
AWG signal line | 26 |
Conductor cross section | 2x 2x 0.14 mm² |
Material wire insulation | Foamed PE |
Wire diameter incl. insulation | 0.95 mm ±0.05 mm |
Single wire, color | white/orange-orange, white/green-green |
Twisted pairs | 2 cores to the pair |
Overall twist | Two pairs with two fillers to the core |
Shielding | Aluminum-coated foil, tinned copper braided shield |
Optical shield covering | 70 % |
Nominal voltage, cable | ≤ 100 V |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Cable insulation resistance | ≥ 5 GΩ*km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Loop resistance | ≤ 280.00 Ω/km |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Halogen-free | according to IEC 60754-1 |
Resistance to oil | in accordance with IEC 60811-404 |
Flame resistance | according to IEC 60332-1-2 |
in accordance with UN ECE-R 118.03 | |
UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) | |
UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
Ambient temperature (operation) | -30 °C ... 70 °C (Cable, flexible installation) |
-40 °C ... 80 °C (cable, fixed installation) |
Standards/specifications | IEC PAS 61076-3-117 |
Item number | 1408942 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | D1 - Connectors |
Product key | ABNABD |
Catalog page | Page 398 (C-2-2019) |
GTIN | 4046356856713 |
Weight per piece (including packing) | 227,6 g |
Weight per piece (excluding packing) | 211,27 g |
Customs tariff number | 85444210 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
SCIP | 39569f9d-17af-40c8-be68-57fc4025e69a |
Frequently searched
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg