UM122-2KS50/32-MINI-MCR/UNI
-
Motherboard
2319375
MINI Analog motherboard for connection to the Yokogawa digital modules ADV151 and ADV161. Unequipped for flexible mounting with MINI MCR-SL-NAM-2RNO. Redundant supply with alarming in the case of supply failure. Accessories: Yokogawa system cable.
Product details
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Product type | Module carrier |
Item number | 2319375 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | I1 - System Cabling |
Product key | DK2AZZ |
GTIN | 4046356344456 |
Weight per piece (including packing) | 1.028 g |
Weight per piece (excluding packing) | 1.028 g |
Customs tariff number | 85389091 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK-MIL50/EZ-DR/KS/2000/YCS - Cable 2314820
-
FLK-MIL50/EZ-DR/KS/3000/YCS - Cable 2901018
-
FLK-MIL50/EZ-DR/KS/3500/YCS - Cable 2901019
-
FLK-MIL50/EZ-DR/KS/4000/YCS - Cable 2901020
-
FLK-MIL50/EZ-DR/KS/4500/YCS - Cable 2902909
-
FLK-MIL50/EZ-DR/KS/8000/YCS - Cable 2321868
-
FLK-MIL50/EZ-DR/KS/ 200/YCS - Cable 2314590
-
FLK-MIL50/EZ-DR/KS/ 300/YCS - Cable 2314781
-
FLK-MIL50/EZ-DR/KS/ 400/YCS - Cable 2314794
-
FLK-MIL50/EZ-DR/KS/1000/YCS - Cable 2314804
-
FLK-MIL50/EZ-DR/KS/1200/YCS - Cable 2909875
-
FLK 50-PA/EZ-DR/KS/ 100/YUC - Front adapter 2900991
-
FLK 50-PA/EZ-DR/KS/ 200/YUC - Front adapter 2314299
-
FLK 50-PA/EZ-DR/KS/ 300/YUC - Front adapter 2314309
-
FLK 50-PA/EZ-DR/KS/ 400/YUC - Front adapter 2314312
-
FLK 50-PA/EZ-DR/KS/ 500/YUC - Front adapter 2321499
-
FLK 50-PA/EZ-DR/KS/ 600/YUC - Front adapter 2314927
-
FLK 50-PA/EZ-DR/KS/ 700/YUC - Front adapter 2321509
-
FLK 50-PA/EZ-DR/KS/ 800/YUC - Front adapter 2314930
-
FLK 50-PA/EZ-DR/KS/ 900/YUC - Front adapter 2321512
-
FLK 50-PA/EZ-DR/KS/1000/YUC - Front adapter 2314325
-
FLK 50-PA/EZ-DR/KS/1100/YUC - Front adapter 2321389
-
FLK 50-PA/EZ-DR/KS/1200/YUC - Front adapter 2321525
-
FLK 50-PA/EZ-DR/KS/1300/YUC - Front adapter 2321392
-
FLK 50-PA/EZ-DR/KS/1400/YUC - Front adapter 2321402
-
FLK 50-PA/EZ-DR/KS/1500/YUC - Front adapter 2314338
-
FLK 50-PA/EZ-DR/KS/1600/YUC - Front adapter 2321538
-
FLK 50-PA/EZ-DR/KS/1700/YUC - Front adapter 2321541
-
FLK 50-PA/EZ-DR/KS/1800/YUC - Front adapter 2321554
-
FLK 50-PA/EZ-DR/KS/1900/YUC - Front adapter 2321567
-
FLK 50-PA/EZ-DR/KS/2000/YUC - Front adapter 2314503
-
FLK 50-PA/EZ-DR/KS/2500/YUC - Front adapter 2314516
-
FLK 50-PA/EZ-DR/KS/3000/YUC - Front adapter 2314529
-
FLK 50-PA/EZ-DR/KS/5000/YUC - Front adapter 2318981
-
FLK 50-PA/EZ-DR/HF/KS/ 100/YUC - Front adapter 2904739
-
FLK 50-PA/EZ-DR/HF/KS/ 200/YUC - Front adapter 2904740
-
FLK 50-PA/EZ-DR/HF/KS/ 300/YUC - Front adapter 2904741
-
FLK 50-PA/EZ-DR/HF/KS/ 400/YUC - Front adapter 2904742
-
FLK 50-PA/EZ-DR/HF/KS/ 500/YUC - Front adapter 2904636
-
FLK 50-PA/EZ-DR/HF/KS/ 600/YUC - Front adapter 2904743
-
FLK 50-PA/EZ-DR/HF/KS/ 700/YUC - Front adapter 2904744
-
FLK 50-PA/EZ-DR/HF/KS/ 800/YUC - Front adapter 2904745
-
FLK 50-PA/EZ-DR/HF/KS/ 900/YUC - Front adapter 2904746
-
FLK 50-PA/EZ-DR/HF/KS/1000/YUC - Front adapter 2904637
-
FLK 50-PA/EZ-DR/HF/KS/1500/YUC - Front adapter 2904638
-
FLK 50-PA/EZ-DR/HF/KS/2000/YUC - Front adapter 2904487
-
FLK 50-PA/EZ-DR/HF/KS/2500/YUC - Front adapter 2904639
-
FLK 50-PA/EZ-DR/HF/KS/3000/YUC - Front adapter 2904640
-
FLK 50-PA/EZ-DR/HF/KS/3500/YUC - Front adapter 2904641
-
FLK 50-PA/EZ-DR/HF/KS/4000/YUC - Front adapter 2904642
-
FLK 50-PA/EZ-DR/HF/KS/4500/YUC - Front adapter 2904643
-
FLK 50-PA/EZ-DR/HF/KS/5000/YUC - Front adapter 2904644
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg