FL SWITCH 1100-5POE-2SFP
-
Industrial Ethernet Switch
1342621
PoE++ Ethernet switch conforms to IEEE 802.3af/at/bt, includes five PoE RJ45 ports with 10/100/1000 Mbps on all ports, two SFP ports, automatic data transmission speed detection, autocrossing function, and QoS. 90 W per port with a 240 W power budget
Product details
Width | 65 mm |
Height | 141 mm |
Depth | 107 mm |
Notes on operation | Mode A PoE |
Note on application | |
Note on application | Only for industrial use |
Housing material | Polycarbonate fiber reinforced |
Aluminum / steel sheet DC01 |
Mounting type | DIN rail mounting |
Ethernet | |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100/1000 Mbps (full duplex) |
Transmission physics | Depending on the SFP module |
Transmission length | up to 40 km (Depending on the fiber/SFP module used) |
Signal LEDs | Data receive, link status |
No. of channels | 2 (SFP ports) |
Ethernet (PoE) | |
Connection method | RJ45 |
Transmission speed | 10/100/1000 Mbps |
Transmission physics | Ethernet RJ45 |
Transmission length | 100 m (Between transmitter / receiver) |
Signal LEDs | LNK/ACT, POE |
No. of channels | 5 (RJ45 ports) |
Product type | Switch |
Product family | Unmanaged PoE Switches 1000 |
Type | Stand-Alone |
MTTF | 44.5 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
656.5 Years () | |
460.9 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) | |
Switch functions | |
Basic functions | PSE, complies with IEEE 802.3af/at/bt |
Autonegotiation | |
Store and Forward switching mode | |
MAC address table | 4k |
Status and diagnostic indicators | LEDs: US, link and activity per port |
Additional functions | 100 BASE-TX (IEEE 802.3u) |
Quality of Service (QoS) prioritization (IEEE 802.1p) | |
Energy-efficient Ethernet (IEEE 802.3az) | |
10Base-T (IEEE 802.3) | |
Gigabit Ethernet 1000BASE-T (IEEE 802.3ab) | |
Security functions | |
Basic functions | PSE, complies with IEEE 802.3af/at/bt |
Autonegotiation | |
Store and Forward switching mode |
Maximum power dissipation for nominal condition | 270 W (at 55V DC) |
Transmission medium | Copper |
Supply | |
Supply voltage (DC) | 48 V DC |
Supply voltage range | 46 V DC ... 57 V DC (>52 V DC for PoE+ recommended) |
Power supply connection | Via COMBICON, max. conductor cross section 2.5 mm² |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Max. current consumption | 6 A (at 46 V DC) |
Typical current consumption | 57 mA (at 55 V DC, no load) |
Connection technology | |
Connection name | Power supply |
pluggable | yes |
Power supply | |
Connection method | Push-in spring connection |
Conductor cross section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
Stripping length | 10 mm |
Ambient conditions | |
Degree of protection | IP30 |
Ambient temperature (operation) | -10 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | 2000 m (maximum) |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Shock (operation) | 30g (EN 60068-2-27) |
Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
Air pressure (operation) | 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating) |
Air pressure (storage/transport) | 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating) |
Conformity/Approvals | |
Conformance | CE-compliant |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | EN 61000-6-2 EN 61000-4-2 (ESD) Criterion B |
EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A | |
EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion A | |
EN 61000-6-2 EN 61000-4-5 (surge) Criterion B | |
EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A | |
EN 61000-6-2 EN 61000-4-8 (electromagnetic fields) Criterion A | |
EN 61000-6-2 Class A | |
Noise immunity | EN 61000-6-2:2019 |
Noise emission | |
Standards/regulations | EN_61000-6-4:2019 |
Functionality | |
Basic functions | PSE, complies with IEEE 802.3af/at/bt |
Autonegotiation | |
Store and Forward switching mode |
Status display | LEDs: US, link and activity per port |
Item number | 1342621 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | M2 - Network Engineering |
Product key | DNN115 |
GTIN | 4063151652944 |
Weight per piece (including packing) | 863 g |
Weight per piece (excluding packing) | 749 g |
Customs tariff number | 85176200 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 19170402 |
ETIM
ETIM 9.0 | EC000734 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 15(a), 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
QUINT4-PS/1AC/48DC/5 - Power supply unit 2904610
-
QUINT4-PS/1AC/48DC/10 - Power supply unit 2904611
-
TRIO-PS-2G/1AC/48DC/5 - Power supply 2903159
-
TRIO-PS-2G/1AC/48DC/10 - Power supply 2903160
-
UNO2-PS/1AC/48DC/240W - Power supply 1110155
-
FL PD 1001 T GT - Ethernet module 2891042
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
Your advantages
RJ45 ports support a transmission speed of 10/100/1000 Mbps
QoS-prioritized (Quality of Service) messages
Local diagnostic indicators with LEDs
PROFINET PTCP filter for reliable communication on PROFINET networks
Enhanced traffic prioritization for automation protocols
Energy-efficient Ethernet in accord. with IEEE 802.3az
PROFINET Conformance Class A for real-time data exchange
Auto negotiation and autocrossing detection simplifies installation and setup
Automatic detection of IEEE 802.3at, 802.3af, or 802.3bt powered devices
POE status LED per port
Jumbo frame support (frame size up to 9216 bytes/frame)
Frequently searched
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg