NEARFI 2200 R - Inductive coupler
1433049

NearFi remote, contactless power and real-time Ethernet coupler, 50 W (US), 100 Mbps, range ≤10 mm, M12 push-pull, IP65, can be combined with NEARFI 2200 B. Optional: 100 W (US) in conjunction with NEARFI 200 or 2 x 50 W (US+UA) with NEARFI 300

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Contactless - and therefore no wear and no maintenance
Protocol-independent, latency-free Ethernet real-time communication with 100 Mbps (full duplex)
All-round visible diagnostics with light ring on the housing
High degree of mounting freedom with flexible proximity options
Plug and Play - as easy as a plug
Degree of protection IP65
Connection with M12 connectors with push-pull fast connection or screw connection

Frequently asked questions


When do I use the A-coded device variants (NEARFI PD, NEARFI P, NEARFI D)?

The A-coded device variants can be used as replacements in existing systems and applications. The A-coded devices are incompatible with the L-coded devices (NEARFI 2xxx).


When do I use the L-coded device variants (NEARFI 2000, NEARFI 200/300, NEARFI 2200)?

The L-coded device variants can be used for new projects. The L-coded devices enable doubling of the range during data transmission, power duplication through parallel connection, and other functions. The L-coded devices are incompatible with the A-coded devices.


Do the devices meet the cybersecurity requirements of the Radio Equipment Directive (RED)?

The requirements of Delegated Act 2022/30 of the RED 2014/53/EU with regard to article 3.3 d,e,f do not apply to the product.
Article 3.3, d: The devices do not have active access to network communication They are not able to disrupt network commu... View more

The requirements of Delegated Act 2022/30 of the RED 2014/53/EU with regard to article 3.3 d,e,f do not apply to the product.
Article 3.3, d: The devices do not have active access to network communication They are not able to disrupt network communication or misuse resources. Therefore, this requirement does not apply to the devices.
Article 3.3, e: Not applicable to the devices, as no personal data is processed and the privacy of end users is not affected
Article 3.3, f: Not applicable, as the devices are not used for financial transactions

View less


View FAQs