VS-M12MS-M12MS-94H-HYB/1,0 SCO
-
Hybrid cable
1402426
Assembled Ethernet cable, CAT5e, shielded, 8-wire, 4 x 26 AWG (data) and 4 x 20 AWG (power), RAL 9005 (black), M12 hybrid plug to M12 hybrid plug, length: 1.0 m
Product details
Product type | Data cable preassembled |
Application | Standard |
Sensor type | Ethernet hybrid |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | Y |
Insulation characteristics | |
Degree of pollution | 2 |
Signal type/category | Ethernet hybrid CAT5 (IEC 11801), 100 Mbps |
Status display | no |
Nominal voltage UN | 30 V (Power and data) |
Nominal current IN | 6 A (Power) |
0.5 A (Data) | |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Flammability rating according to UL 94 | V0 |
Material for screw connection | Zinc die-cast, nickel-plated |
Connection 1 | |
Type | Plug straight M12 SPEEDCON / IP65 |
Number of positions | 8 (4+4) |
Locking type | SPEEDCON |
Coding type | Y (Hybrid) |
Shielded | yes |
Handle color | black |
Material | CuZn (Contact) |
Ni/Au (Contact surface) | |
PP (Contact carrier, data) | |
PA (Contact carrier, power) | |
TPU, hardly inflammable, self-extinguishing (Grip body) | |
Zinc die-cast, nickel-plated (Screw connection) | |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 MΩ |
Tightening torque | 0.4 Nm |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 90 °C |
Connection 2 | |
Type | Plug straight M12 SPEEDCON / IP65 |
Number of positions | 8 (4+4) |
Locking type | SPEEDCON |
Coding type | Y (Hybrid) |
Shielded | yes |
Handle color | black |
Material | CuZn (Contact) |
Zinc die-cast, nickel-plated (Screw connection) | |
Ni/Au (Contact surface) | |
PP (Contact carrier, data) | |
PA (Contact carrier, power) | |
TPU, hardly inflammable, self-extinguishing (Grip body) | |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 MΩ |
Tightening torque | 0.4 Nm |
Degree of protection | IP65 |
IP65 | |
Ambient temperature (operation) | -25 °C ... 90 °C |
Cable length | 1 m |
Ethernet hybrid [94H] | |
Dimensional drawing |
|
Cable weight | 87 kg/km |
UL AWM Style | 20963 (80°C/30 V) |
Number of positions | 8 |
Shielded | yes |
Cable type | Ethernet hybrid [94H] |
Conductor structure | 1x4xAWG26 + 1x4xAWG20 |
Conductor structure signal line | 19x 0.10 mm |
AWG signal line | 26 |
Conductor structure, voltage supply | 19x 0.20 mm |
AWG power supply | 20 |
Conductor cross section | 4x 0.15 mm² (Data) |
4x 0.6 mm² (Power) | |
Wire diameter incl. insulation | 1.05 mm (Data) |
1.4 mm (Power) | |
External cable diameter | 7.60 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP (Data) |
PP (Power) | |
Single wire, color | white/orange, orange, white/green, green, white, blue, brown, black |
Overall twist | 1 star quad and 4 wires with 2 fillers |
Optical shield covering | 85 % |
Insulation resistance | ≥ 5 GΩ*km |
Loop resistance | ≤ 280.00 Ω/km (Data) |
≤ 34.60 Ω/km (Power) | |
Wave impedance | 100 Ω ±15 Ω (4 MHz ... 100 MHz) |
Working capacitance | nom. 50 nF (per kilometer) |
Differential impedance | 100 Ω ±5 % (at 100 MHz) |
Nominal voltage, cable | ≤ 50 V (Peak value, not for high-power applications) |
Test voltage Core/Core | 1500 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 1500.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 38 mm |
Smallest bending radius, movable installation | 76 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Traversing path: 4.5 m, Traversing rate: 3 m/s, Acceleration: 4 m/s² |
Tensile strength | 70 N (in accordance with DIN EN 50565-1 for flexible installation) |
240 N (in accordance with DIN EN 50565-1 for fixed installation) | |
Near end crosstalk attenuation (NEXT) | 56.3 dB (at 4 МHz) |
50.3 dB (at 10 MHz) | |
47.2 dB (at 16 MHz) | |
45.8 dB (at 20 МHz) | |
42.9 dB (at 31.25 МHz) | |
38.4 dB (at 62.5 МHz) | |
35.3 dB (at 100 MHz) | |
Shield attenuation | 6 dB (at 4 МHz) |
9.5 dB (at 10 MHz) | |
12.1 dB (at 16 MHz) | |
13.5 dB (at 20 МHz) | |
17.1 dB (at 31.25 МHz) | |
24.8 dB (at 62.5 МHz) | |
32 dB (at 100 MHz) | |
≥ 80.00 dB (30 MHz ... 125 MHz) | |
Halogen-free | according to IEC 60754 |
in accordance with DIN VDE 0472 part 815 | |
Flame resistance | in acc. with UL 1581, section 1061 |
in acc. with UL 1581, section 1061 | |
Resistance to oil | according to IEC 60811-2-1 |
according to VDE 0282 Part 10 | |
Other resistance | Low adhesion |
Special properties | Free of substances which would hinder coating with paint or varnish |
Silicone-free | |
Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
-30 °C ... 70 °C (Cable, flexible installation) |
Item number | 1402426 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | C1 - Sensor-Acuator Cable |
Product key | AF1CML |
GTIN | 4046356615921 |
Weight per piece (including packing) | 128 g |
Weight per piece (excluding packing) | 128 g |
Customs tariff number | 85444210 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg