ICS20-KIT-BC100X110-V-BK GP
-
Housing set
1540630
DIN rail housing, for mounting on a DIN rail, with closed latching cover, color: black (similar RAL 9005), width: 20 mm, height: 117.6 mm, depth: 116.7 mm, incl. 6 PCB connectors, 3-pos., Push-in spring connection, for 2.5 mm2, nominal current: 16 A, 320 V, PCB surface: 9600 mm2
Product details
Your advantages
Reduction of the carbon footprint through the use of bio-based plastics