HC-EVO-B10-CHWD-ELC-AL
-
Housing
1411458
HEAVYCON EVO coupling housing, EMC version, without powder coating, with bayonet flange for EVO screw connection, B10, with double locking latch, height: 83 mm, without EVO screw connection.
Product details
General | For contact inserts HC-B10, BB18, DD42, M, K8/24 |
Product type | Housing with locking latch |
Housing type | Coupling housings |
Application | Standard |
Type | B10 |
No. of cable outlets | 1 |
Cable outlet | straight |
Pg screw connection | none |
Dimensional drawing |
|
Width | 44 mm |
Height | 83 mm |
Length | 73 mm |
Seal material | NBR, conductive |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | uncoated |
Locking latch material | PA |
Mechanical data | |
Locking type | Latch |
Assembly note | The coupling basic housing must be supplemented with the EVO screw connection. The EVO screw connection is available in 4 sizes. It enables the creation of a straight or lateral cable outlet. The EVO screw connection is assembled by hand or using a pipe wrench. |
Ambient conditions | |
Degree of protection | IP66 |
IP67 | |
Enclosure rating (NEMA) | 4 (UL 50e) |
4X (UL 50e) | |
12 (UL 50e) | |
Impact strength | IK09 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1411458 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | D1 - Connectors |
Product key | AF7AAF |
Catalog page | Page 583 (C-4-2015) |
GTIN | 4046356932653 |
Weight per piece (including packing) | 208,2 g |
Weight per piece (excluding packing) | 208,2 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440202 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B-G-M25-EC-AL - Cable gland 1411446
-
HC-B-G-M32-EC-AL - Cable gland 1411440
-
HC-B-G-M20-ER-AL - Cable gland 1411442
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
HC-B-G-M25-ER-AL - Cable gland 1411443
-
HC-B-G-M32-ER-AL - Cable gland 1411444
-
HC-B-G-M40-ER-AL - Cable gland 1411445
-
HC-B-G-M40-EC-AL - Cable gland 1411441
-
HC-STA-B10-24-DL-PLBK - Housing brackets 1412886
-
HC-B10-SP-CBK - Profile gasket 1411479
-
HC-B10-BCSFD-P-BK - Protective cover 1414628
Your advantages
Flexible cable outlet direction, lateral or straight
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg