HC-B 10-SMQ-74/O1M32
-
Housing
1604756
HEAVYCON box mounting base B10, with double locking latch, height 74 mm, with support 1xM32
Product details
General | For contact inserts HC-B10, BB18, DD42, M, K8/24 |
Product type | Housing with locking latch |
Housing type | Surface mounting housing |
Application | Standard |
Type | B10 |
No. of cable outlets | 1 |
Type of the screw connection | 1x M32 |
Shielded | no |
Cable outlet | lateral |
Pg screw connection | none |
Dimensional drawing |
|
Width | 57 mm |
Height | 74 mm |
Length | 93 mm |
Seal material | NBR |
Housing material | Die-cast aluminum |
Housing surface material | Powder-coated, gray |
Locking latch material | Stainless steel, handle: PA |
Mechanical data | |
Type of the screw connection | 1x M32 |
Locking type | Latch |
Assembly note | For half and full screw connections |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1604756 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | D1 - Connectors |
Product key | AF7AAC |
Catalog page | Page 500 (C-4-2013) |
GTIN | 4017918882501 |
Weight per piece (including packing) | 309,4 g |
Weight per piece (excluding packing) | 309,4 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440202 |
UNSPSC
UNSPSC 21.0 | 31261501 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
G-INS-M32-M68N-PNES-BK - Cable gland 1411136
-
G-INS-M32-M68N-NNES-S - Cable gland 1411166
-
HC-M-KV-M32(19-27) - Cable gland 1646010
-
G-INSEC-M32-M68N-NCRS-S - Cable gland 1411191
-
HC-M-KV-Z-M32 - Cable gland 1646162
-
HC-M-KV-T-M32 - Cable gland 1646201
-
REDUC-M-KV-M32/M25 - Reducing adapter 1647637
-
ENLAR-M-KV-M32/M40 - Extension adapter 1647682
-
HC-M-BS-M32 - Screw plug 1645862
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg