BC 17,8 DKL R BK
-
Housing cover
1210710
DIN rail housing for use in distribution boards in accordance with DIN 43880, Latching cover (non-detachable), width: 17.8 mm, height: 45 mm, depth: 8 mm, color: black (similar RAL 9005)
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Cover |
Housing type | DIN rail housing for use in distribution boards in accordance with DIN 43880 |
Housing series | BC |
Product family | BC 17,8.. |
Ventilation openings present | no |
Width | 17.8 mm |
Height | 45 mm |
Depth | 8 mm |
Color (Housing cover) | black (RAL 9005) |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | 600 |
Housing material | PC |
Surface characteristics | untreated |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 95 % |
Type of PCB mount | Latching |
Mounting type | Latching with upper housing part |
Type of packaging | Box packaging |
Item number | 1210710 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | F1 - Electronic Housing |
Product key | ACHBAB |
GTIN | 4063151283223 |
Weight per piece (including packing) | 3,4 g |
Weight per piece (excluding packing) | 2,728 g |
Customs tariff number | 84879090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190603 |
ECLASS-15.0 | 27190603 |
ETIM
ETIM 9.0 | EC002779 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
BC 17,8 OTU MKDSO BK - Upper housing part 1227302
-
BC 17,8 OT MKDSO BK - Upper housing part 1227312
-
BC 17,8 OTU MKDSO KMGY VPE280 - Upper housing part 1377630
-
BC 17,8 OTU FKDSO KMGY - Upper housing part 1533652
-
BC 17,8 OTU MKDSO KMGY - Upper housing part 2279732
-
BC 17,8 OT MKDSO KMGY - Upper housing part 2896092
-
BC 17,8 UT HBUS BK VPE280 - Mounting base housing 1377629
-
BC 17,8 UT HBUS FS BK - Mounting base housing 2200120
-
BC 17,8 UT HBUS KMGY - Mounting base housing 2201070
-
BC 17,8 UT HBUS BK - Mounting base housing 2896241
-
HBUS8 17,8-8P-1S BK - DIN rail bus connector 1249068
-
HBUS8-B SET BK - Protective cap 1252176
-
HBUS-B SET BK - Protective cap 2278173
-
PSTD 0,65X0,65/9-1-H-2,54 - Pin strip 1252179
-
PSTD 0,65X0,65/9-H-2,54 - Pin strip 2200701
-
PSTD 0,65X0,65/9-3IS-2,54 - Pin strip 1252178
-
FUSSRIEGEL 14,4 L30 SPERR OG - Base latch 2896998
-
HS LC-H-D3/ R1XC1 - Fiber optic 2202313
-
HS LC-H-5X2/ R1XC1 - Fiber optic 2202314
-
HS LC-H-D3/ R2XC1-5,08 - Fiber optic 2202315
-
HS LC-H-D2/ R2XC1-2,54 - Fiber optic 2202316
-
HS LC-H-D2/ R2XC2-2,54 - Fiber optic 2202317
-
HS LC-H-D2/ R2XC5-2,54 - Fiber optic 2202318
-
HS LC-H-D2/ R2XC10-2,54 - Fiber optic 2202319
-
HS LC-H-D3PL/ R2XC2-5,08 - Fiber optic 1474395
-
HS LC-H-D3PL/ R2XC3-5,08 - Fiber optic 1474396
-
HS LC-H-D3PL/ R2XC4-5,08 - Fiber optic 1474397
-
HS LC-H-D3PL/ R2XC5-5,08 - Fiber optic 1474399
-
HS-LC-V-T-D2,1X3,7S-10,6 - Fiber optic 1346167
Your advantages
Coordinated housing and connection system for faster device development
Individual online configuration for diverse applications in building automation
Variety of connection technology
Can be mounted on the DIN rail or the wall
With DIN-rail-mountable bus connector and power connector system as an option
Tool-free mounting
Available in overall widths from 1 ... 9 width units (17.8 mm ... 161.6 mm)
Compliant with DIN EN 43880
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg