CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
6 - 3/0 | ||||
C | ||||
6 - 3/0 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 6 - 3/0 | |||
C | ||||
600 V | 6 - 3/0 |
LR
Approval ID: LR2420186TAIECEx
Approval ID: IECEx SEV12.0008UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Mounting on NS 32 | 690 V | 180 A | 25 - 70 | |
Mounting on NS 35 | 880 V | 180 A | 25 - 70 |
ATEX
Approval ID: SEV12ATEX0168UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
25 - 70 |