The MC 1000T-MM LC media converter comes with one 10/100 Mbps twisted-pair RJ45 port and one 100 Mbps multimode fiber optics port with an LC connector and wide temperature range.
MC 1000T-MM LC
-
FO converters
1330259
Fiber optic converter with LC duplex connection (1310 nm) for 100Base-TX to multimode fiber optics, DIN rail mountable, extended temperature range, redundant power supply.
Product details
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Media converter |
Product family | MC 1000T |
MTTF | 68.5 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
508.3 Years () | |
331.4 Years (Telcordia standard, temperature 25 °C, operating cycle 100 % (7 days a week, 24 hours a day)) |
Supply | |
Supply voltage range | 12 V DC ... 57 V DC |
Nominal supply voltage | 24 V DC |
48 V DC | |
Typical current consumption | 20 mA (24 V DC) |
Max. current consumption | 170 mA |
Signal | |
Voltage output signal | 12 V DC ... 48 V DC (depending on the input voltage) |
Current output signal | 100 mA |
Supply | |
Connection method | Push-in spring connection |
Conductor cross section, flexible | 0.20 mm² ... 2.50 mm² |
Conductor cross section, rigid | 0.20 mm² ... 2.50 mm² |
Conductor cross section, flexible [AWG] | 24 ... 12 |
Conductor cross section AWG | 24 ... 12 |
Stripping length | 10.00 mm |
Signal | Ethernet |
Data: optical FO | |
Transmit capacity, minimum | -20 dBm (62.5/125 μm, multimode fiberglass) |
-23.5 dBm (50/125 μm, multimode fiberglass) | |
Transmit capacity, maximum | -14 dBm |
Transmission length incl. 3 dB system reserve | 2 km |
Connection method | LC duplex |
Wavelength | 1310 nm |
Minimum receiver sensitivity | -31 dBm |
Maximum receiver sensitivity | -8 dBm |
Transmission medium | Multi-mode fiberglass |
Data: Ethernet interface, 100Base-Tx in acc. with IEEE 802.3u | |
Transmission speed | 10/100 Mbps |
Connection method | RJ45 jack, shielded |
No. of channels | 1 |
Transmission length | 100 m (twisted pair, shielded) |
Transmission medium | Copper |
Signal LEDs | LNK/ACT, SPD, Err, US, US2 |
Auto-negotiation modes | Auto |
Link through | Link fault pass through |
MDI-/MDI-X switchover | Auto-MDI(X) |
Width | 22.5 mm |
Height | 125 mm |
Depth | 90 mm |
Housing material | Polyamide fiber reinforced |
Aluminum / steel sheet DC01 |
FO cable | |
Fiber types | 50/125 µm |
62.5/125 µm | |
Fiberglass |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g, 150 Hz, Criterion 3 |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 30g, 11 ms half-sine shock pulse |
Ambient conditions | |
Degree of protection | IP30 |
Ambient temperature (operation) | -40 °C ... 75 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m (in acc. with UL) |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Shock | 300 m/s², 11 ms (IEC 60068-2) |
Conformity/Approvals | |
Conformance | CE-compliant |
UL, USA / Canada | UL 61010-1, UL 61010-2-201 Class I, Div. 2, Groups A, B, C, D, T4 Class I, Zone 2, Group IIC, T4 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Comments | Criterion A |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Comments | Criterion A |
Emitted interference | |
Standards/regulations | EN 55032 |
Mounting type | DIN rail: 35 mm |
Mounting position | On horizontal DIN rail NS 35 in acc. with EN 60715 |
Item number | 1330259 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | M1 - Communication Techn. |
Product key | DNC314 |
GTIN | 4063151627003 |
Weight per piece (including packing) | 274,8 g |
Weight per piece (excluding packing) | 180 g |
Customs tariff number | 85176200 |
Country of origin | CA |
ECLASS
ECLASS-13.0 | 19170411 |
ETIM
ETIM 9.0 | EC001467 |
UNSPSC
UNSPSC 21.0 | 43223323 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FKCT 2,5/ 3-ST KMGY - PCB connector 1998263
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL DIN-RAIL ADAPTER 22.5 - Mounting panel 1085485
-
FL PANEL ADAPTER 22.5 - Mounting panel 1085488
-
E/NS 35 N - End bracket 0800886
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
SZS 0,4X2,0 - Screwdriver 1205202
-
FL DIN RA - DIN rail adapter 2891053
Your advantages
Auto MDI/MDI-X switch-over
Data transfer rates of 100 Mbps
Link fault pass through (LFPT) function for easy connection monitoring
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg