VS-ASI-FC-EPDM-BK 1000M
-
Flat cable
1434659
AS-Interface EPDM flat conductor in black, for additional power supply, 2 x 1.5 mm2, 1000 m on a disposable drum
Product details
Product type | Data cable by the meter |
Sensor type | AS-Interface |
Number of positions | 2 |
Shielded | no |
Signal type/category | AS-Interface |
Width | 10 mm |
Height | 4 mm |
Cable length | 1000 m |
Cable weight | 85 kg/km |
Number of positions | 2 |
Shielded | no |
Conductor structure | 2 x 1.5 mm² |
Conductor type | Flat cable |
Conductor structure, voltage supply | 76x 0.16 mm |
AWG power supply | 16 |
Conductor cross section | 1.5 mm² |
Wire diameter incl. insulation | 2.5 mm |
Outer sheath, material | EPDM (rubber) |
External sheath, color | black RAL 9005 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | EPDM (rubber) |
Single wire, color | brown, blue |
Thickness, insulation | approx. 0.50 mm |
Nominal voltage, cable | 48 V (Uo) |
Test voltage | 1000 V AC |
Other resistance | Ozone and UV resistant |
Special properties | Silicone-free |
Ambient temperature (operation) | -40 °C ... 85 °C (cable, fixed installation) |
-25 °C ... 85 °C (Cable, flexible installation) | |
FO cable | |
Transmission medium | Copper |
Duty cycle testing | suitable for drag chain |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 85 °C (fixed routing) |
-25 °C ... 85 °C (Flexibly installed) | |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Testing | |
Duty cycle testing | suitable for drag chain |
Item number | 1434659 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | C1 - Sensor-Acuator Cable |
Product key | AF1LFA |
GTIN | 4046356349314 |
Weight per piece (including packing) | 60.000 g |
Weight per piece (excluding packing) | 60.000 g |
Customs tariff number | 85444995 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 26121707 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg