ZDIK 1,5-LA 24GN/O-M
-
Feed-through terminal block
3006483
Feed-through terminal block, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Spring-cage connection, 1st and 2nd level connection right, cross section: 0.14 mm2 - 2.5 mm2, connection method: Spring-cage connection, 3rd level, cross section: 0.14 mm2 - 2.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Product details
Product type | Sensor/actuator terminal block |
Number of connections | 4 |
Number of rows | 3 |
Potentials | 3 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 4 kV |
LED voltage range | 15 V DC ... 30 V DC |
LED current range | 1 mA ... 2.5 mA |
LED voltage range | 15 V DC ... 30 V DC |
LED current range | 2.5 mA ... 7.5 mA |
LED voltage range | 15 V DC ... 30 V DC |
Number of connections per level | 2 |
1st and 2nd level connection right | |
Stripping length | 10 mm |
Connection in acc. with standard | IEC / EN |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Cross section AWG | 26 ... 14 (converted acc. to IEC) |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section, flexible [AWG] | 26 ... 16 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 1.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² |
Nominal current | 17.5 A |
Maximum load current | 17.5 A (with a 2.5 mm² conductor cross section) |
Nominal voltage | 250 V |
3rd level | |
Stripping length | 10 mm |
Connection in acc. with standard | IEC / EN |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Cross section AWG | 26 ... 14 (converted acc. to IEC) |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 1.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² |
Nominal current | 17.5 A |
Nominal voltage | 250 V |
Width | 5.2 mm |
End cover width | 2 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Open side panel | Yes |
Connection in acc. with standard | IEC / EN |
IEC / EN |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3006483 |
Packing unit | 50 pc |
Minimum order quantity | 1 pc |
Sales key | A1 - Terminal Strips |
Product key | BE2117 |
Catalog page | Page 151 (CL-2005) |
GTIN | 4017918147433 |
Weight per piece (including packing) | 10,83 g |
Weight per piece (excluding packing) | 10,83 g |
Customs tariff number | 85369010 |
Country of origin | PL |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBSTB 10-ZDIK RD - Plug-in bridge 3006551
-
FBSTB 10-ZDIK BU - Plug-in bridge 3006548
-
FBSTB 10-ZDIK GNYE - Plug-in bridge 3006771
-
FBSTB 80-ZDIK GY - Plug-in bridge 3006564
-
FBSTB 80-ZDIK RD - Plug-in bridge 3006580
-
FBSTB 80-ZDIK BU - Plug-in bridge 3006577
-
FBSTB 80-ZDIK GNYE - Plug-in bridge 3006768
-
D-ZDIK 1,5 - End cover 3006593
-
TS-KK 3 - Separating plate 2770215
-
ISH ZDIK 1,5/0,2 - Insulation stop sleeve 3031021
-
ISH ZDIK 1,5/0,5 - Insulating sleeve 3031013
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5 CUS - Zack Marker strip, flat 0825025
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
UC-TMF 5 - Marker for terminal blocks 0818153
-
UC-TMF 5 CUS - Marker for terminal blocks 0824638
-
UCT-TMF 5 - Marker for terminal blocks 0828744
-
UCT-TMF 5 CUS - Marker for terminal blocks 0829658
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg