VS-ASI-J-Y-B-M12FS
-
Distributor
1404427
AS-Interface distributor with IP65/IP67/IP69k degree of protection for 2 flat-ribbon conductors, with a straight, A-coded, 4-pos. M12 socket
Product details
Product type | Network distributor box |
Number of positions | 4 |
Coding | A |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Nominal voltage UN | ≤ 35 V DC |
Nominal current IN | 4 A |
Transmission medium | Copper |
Connection technology | |
Connection method | AS-i penetration technique |
Bus system | AS-Interface |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Load center AS-i Screw locking |
Number of positions | 4 |
Locking type | Screw locking mechanism |
Material | CuZn (Contact) |
Ni/Au (Contact surface) | |
TPE-U (Contact carrier) | |
PA-GF (Housing) | |
Stainless steel (Screw connection) | |
Tightening torque | 1.65 Nm (Locking screw) |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 4 (5) |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
TPE-U (Contact carrier) | |
Zinc die-cast, nickel-plated (Screw connection) | |
Insertion/withdrawal cycles | ≥ 100 |
Tightening torque | 0.4 Nm |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP69K | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 75 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1404427 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | C1 - Sensor-Acuator Cable |
Product key | AF1GFA |
Catalog page | Page 235 (C-6-2017) |
GTIN | 4046356320658 |
Weight per piece (including packing) | 31,4 g |
Weight per piece (excluding packing) | 28 g |
Customs tariff number | 85366990 |
Country of origin | VN |
ECLASS
ECLASS-13.0 | 27440106 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SAC-4P-MS/ 0,5-186/FS SCO - Sensor/actuator cable 1555693
-
SAC-4P-MS/ 1,0-186/FS SCO - Sensor/actuator cable 1555703
-
SAC-4P-MS/ 2,0-186/FS SCO - Sensor/actuator cable 1555716
-
SAC-4P-MS/ 5,0-186/FS SCO - Sensor/actuator cable 1555729
-
SAC-4P-MS/10,0-186/FS SCO - Sensor/actuator cable 1555732
-
SAC-4P-MS/15,0-186/FS SCO - Sensor/actuator cable 1555745
-
PROT-M12 - Screw plug 1680539
-
SZK PH2 VDE - Screwdriver 1205163
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg