SACB-8/16- 5,0PUR P12 SH
-
Distributor box
1155993
Distributor box, application: Standard, extended requirements, connection method: M12 socket Metal / M12 PUSH-PULL female connector, number of slots: 8, number of positions: 5, coding: A, slot assignment: Double, status display: no, Universal; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 5 m, shielding: yes
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
Product type | Distributor box |
Application | Standard, extended requirements |
Number of positions | 5 |
Number of slots | 8 |
Coding | A |
Nominal voltage UN | 48 V AC |
60 V DC | |
Rated current, total | 12 A (up to 40 °C) |
Max. current carrying capacity per path | 2 A |
Current carrying capacity per slot | 4 A |
Conductor connection | |
Sensor/actuator connection system | M12 socket |
Tightening torque slot sensor/actuator cable | 0.4 Nm |
Connection assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = WH |
1 / 2 (B) = GYPK | |
2 / 4 (A) = GN | |
2 / 2 (B) = RDBU | |
3 / 4 (A) = YE | |
3 / 2 (B) = WHGN | |
4 / 4 (A) = GY | |
4 / 2 (B) = BNGN | |
5 / 4 (A) = PK | |
5 / 2 (B) = WHYE | |
6 / 4 (A) = RD | |
6 / 2 (B) = YEBN | |
7 / 4 (A) = BK | |
7 / 2 (B) = WHGY | |
8 / 4 (A) = VT | |
8 / 2 (B) = GYBN | |
1-8 / 1 (+ 48 V) = BN | |
1-8 / 3 (0 V) = BU | |
1-8 / 5 (PE) = GNYE |
Status display present | no |
Dimensional drawing |
|
Width | 58 mm |
Height | 26 mm |
Length | 153 mm |
Material Threaded sleeve | Die-cast zinc |
Material Housing | Die-cast zinc |
Material Molding compound | PUR |
Flammability rating according to UL 94 | V0 |
Seal material Molded seal | FKM |
Contact material | Cu alloy |
Contact surface material | gold-plated |
Contact carrier material | PA |
Cable length | 5 m |
PUR/PVC shielded, black [PUR] | |
Dimensional drawing |
|
Number of positions | 19 |
Shielded | yes |
Cable type | PUR/PVC shielded, black [PUR] |
Conductor structure signal line | 64x 0.10 mm |
AWG signal line | 20 |
Conductor structure, voltage supply | 128x 0.10 mm |
AWG power supply | 17 |
Conductor cross section | 16x 0.5 mm² (Signal line) |
3x 1 mm² (Power supply) | |
Wire diameter incl. insulation | 1.6 mm (Signal line) |
2 mm (power line) | |
External cable diameter | 11.60 mm ±0.3 mm |
Outer sheath, material | PUR |
External sheath, color | deep black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, green/yellow, white, green, yellow, gray, pink, red, black, violet, gray/pink, red/blue, white/green, brown/green, white/yellow, yellow/brown, white/gray, gray/brown |
Overall twist | Wires twisted in layers |
Nominal voltage, cable | 300 V |
Test voltage | 2000 V |
Dynamic load capacity (bending) | Max. bending cycles: 1500000, Bending radius: 10 x D, Traversing path: 2 m, Traversing rate: 2 m/s |
Flame resistance | DIN EN 50265 |
Resistance to oil | according to VDE 0472 Part 803 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
Special properties | Silicone-free |
Free of substances which would hinder coating with paint or varnish | |
Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) | -25 °C ... 70 °C |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1155993 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | C1 - Sensor-Acuator Cable |
Product key | AF3CDA |
GTIN | 4063151157975 |
Weight per piece (including packing) | 1.798 g |
Weight per piece (excluding packing) | 1.798 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440108 |
ECLASS-15.0 | 27440108 |
ETIM
ETIM 9.0 | EC002585 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 5b5560f1-993a-4d13-b3f6-619e64ad9272 |
Compatible products
-
-
UC-EM (17,5X9) - Snap-in markers 0827490
-
UC-EM (17,5X9) CUS - Snap-in markers 0828238
-
UCT-EM (17,5X9) - Snap-in markers 0801491
-
UCT-EM (17,5X9) CUS - Snap-in markers 0801575
-
UC-EM (17,5X9) YE - Snap-in markers 0827494
-
UC-EM (17,5X9) YE CUS - Snap-in markers 0828239
-
UCT-EM (17,5X9) YE - Snap-in markers 0801492
-
UCT-EM (17,5X9) YE CUS - Snap-in markers 0801576
-
UTA 136 - DIN rail adapter 2853996
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
-
SACC BIT M12-D20 - Tool 1208445
-
WIREFOX-D 40 - Stripping tool 1212161
-
WIREFOX 2,5 - Stripping tool 1212368
-
WIREFOX-MP VDE - Stripping tool 1212528
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Save space: distributor box with double occupancy for two sensors in one slot
Reliable signal transmission – 360° shielding in environments with electromagnetic interference
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg