SACC-MCI-MST-4CON/0,5 SCOX - Device connector rear mounting
1239438

Device connector rear mounting, Power, 4-position, coding: T, Individual wires, cable length: 0.5 m, 1.31 mm2, UL/cUL stranded hook-up wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details







Your advantages

For compact devices: transmit high power in a confined space
Convenient field assembly: device connectors for fast on-site mounting
Customer-specific assemblies and litz wire lengths available
Standard pin assignments for signal and power transmission with a uniform design-in design