SF-7EP1N8AWA00S - Device connector front mounting
1617924

Device connector front mounting, straight, SPEEDCON, M23, number of positions: 4+3+PE, contact connection type: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 26 mm x 26 mm, number of positions: 8, connection method: Crimp connection, series: SF

Product details







Compatible products