DC charging cable with vehicle charging connector and free cable end for fast charging of electric vehicles (EV) with direct current (DC) via CCS type 2 vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)
CHARX ST2C-DC200-7,5MCS00P1
-
DC charging cable
1739099
CHARX connect standard, CCS type 2, DC charging cable, 200 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 7.5 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
Product details
Product type | DC charging cable |
Product family | CHARX connect standard |
Technology | Combined Charging System |
Application | for charging electric vehicles (EV) with direct current (DC) |
for installation at charging stations for electromobility (EVSE) | |
Design | supports four-wire measurement technology |
with analog temperature sensors | |
with replaceable mating face frame | |
with replaceable DC power contacts | |
with connected PP contact | |
Charging standard | CCS type 2 |
Charging mode | Mode 4 |
Affixed logo | PHOENIX CONTACT logo |
Temperature monitoring | 2x Pt 1000 |
Charging power and current (DC charging) | |
Type of charging current | DC |
Charging current | 200 A DC |
Charging power | 200 kW |
Rated voltage | 1000 V |
Charging power and current (DC charging in Boost Mode) | |
Type of charging current | DC Boost Mode |
Pin assignment (Leistungskontakte) | |
Note on the connection method | Crimp connection, cannot be disconnected |
Number | 3 (PE, DC+, DC-) |
Rated voltage | 1000 V DC |
Rated current | 200 A (up to 40 °C) |
Pin assignment (Signalkontakte) | |
Note on the connection method | Crimp connection, cannot be disconnected |
Type of signal transmission | Pulse width modulation with modulated Powerline communication in accordance with ISO/IEC 15118 / DIN SPEC 70121 |
Number | 2 (CP, PP) |
Coding | 1500 Ω (between PE and PP) |
PP signal contact connected to cable | |
Temperature sensors (Pt 1000) | |
Sensor type | Pt 1000 |
Standards/regulations | DIN EN 60751 |
Attachment point | 2 sensors for the DC contacts |
Switch-off temperature | 90 °C |
Vehicle charging connector | |
Width | 72 mm |
Height | 181.1 mm |
Depth | 285.3 mm |
Color (Housing) | black (9005) |
Color (Handle area) | black (9005) |
Color (Mating face) | black (9005) |
Color (Cable) | black (9005) |
Material (Vehicle charging connector) | Plastic |
Material (Cable outer sheath) | TPE-U |
Material (Contact surface) | Silver |
Note | The color appearance and gloss level of the charging cable may vary. |
Flammability rating according to UL 94 | V0 (Mating face) |
Cable length | 7.5 m ±50 mm |
Wiring standards/regulations | DIN EN 50620 |
Wiring certifications | VDE-Reg. |
Cable type | Class 6 |
Cable type | straight |
Cable structure | 2 x 50 mm² + 1 x 25 mm² + 2 x 0.75 mm² + 6 x 0.5 mm² |
External cable diameter | 30.00 mm ±0.5 mm |
Stripping length of the sheath | 180 mm ±10 mm |
Stripping length | 180 mm ±10 mm |
Cable resistance | 0.000272 Ω/m |
Bending radius | 300 mm ±1 mm (10 x D) |
Mechanical data | |
Insertion/withdrawal cycles | > 10000 |
Insertion force | < 100 N |
Withdrawal force | < 100 N |
Ambient conditions | |
Degree of protection (Vehicle charging connector) | IP55 (plugged in; when plugged in and ready to operate, the degree of protection is only ensued if both plug-in components are original products from Phoenix Contact or suitable standard-compliant products) |
Ambient temperature (operation) | -30 °C ... 40 °C |
max. 55 °C (Current reduction required, observe the DC contact temperature limit value of 90°C) | |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | max. 5000 m (above sea level) |
Standards | |
Standards/regulations | IEC 62196-3 |
Item number | 1739099 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | Q1 - Electro Mobility |
Product key | XWBAAD |
GTIN | 4067923303201 |
Weight per piece (including packing) | 15.580 g |
Weight per piece (excluding packing) | 14.582 g |
Customs tariff number | 85444290 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27144705 |
ECLASS-15.0 | 27144705 |
ETIM
ETIM 9.0 | EC002897 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
EV-PLCC-AC1-DC1 - DC charging controller 1624130
-
EV-T2CCS-MF-M4X45-BIT - Repair kit 1085796
-
EV-T2CCS-MF-M4X45 - Repair kit 1081734
-
EV-LABEL-K - Label 1309761
-
EV-LABEL-L - Label 1309765
-
G-INS-M40-L68N-PNES-BK - Cable gland 1424484
-
CHARX PS/3AC/920DC/87.5KW - DC power module 1162690
-
CHARX PS-M2/3AC/1000DC/30KW - DC power module 1232243
-
CHARX PS-M2/825DC/1000DC/30KW - DC power module 1296467
-
TW 50/ 1-CL - Panel feed-through terminal block 1708744
-
XPC 1,5/ 8-ST-3,5 BK - PCB connector 1464111
-
ES-BPC-C 50-70 BK - Connector 1155595
-
ES-BPC-C 50-70 OG - Connector 1155594
-
SPTD 1,5/ 8-H-3,5 - PCB terminal block 1841555
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg