Product type | Data cable preassembled |
Product family | RJ45 BASIC IE8 CAT5 |
Item number | 1468531 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | ABNABM |
GTIN | 4046356979542 |
Weight per piece (including packing) | 2,22 g |
Weight per piece (excluding packing) | 2,22 g |
Country of origin | CN |
ECLASS-13.0 | 27060307 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |