High-density contact for D-SUB contact inserts
CUC-DSC-J1BAU-S/DSC22
-
D-SUB crimp contact
1418790
D-SUB crimp contact, Socket, turned, rated current: 3 A, connection cross section: 0.08 mm2 ... 0.34 mm2, AWG 28...22 , contact material: Metal
Product details
Compatible products
Your advantages
High grade
Various connection methods for every application
Turned contact