SF-20KP0,06-1,00 - Crimp contact
1241951

Crimp contact, Pin, turned, Single contact, contact diameter: 2 mm, crimp range: 0.06 mm2 ... 1 mm2, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring