PV-C3M-C-2,5-4-R1000 - Crimp contact
1457398

Crimp contact, Range of articles: SUNCLIX, color: silver, number of positions: 1, min. conductor cross section: 2.5 mm2, max. conductor cross section: 4 mm2, rated current: 27 A, Connection method: Crimp connection, Contact connection type: Pin, Crimping recommendation: Crimp the conductor with the crimp contact in accordance with IEC 60352

Product details








Your advantages

High-quality materials ensure a high degree of reliability and long-term stability
Maximum system efficiency with proven, low-loss SUNCLIX contacts
International approvals enable worldwide use