QPD P 5X2,5 9-16 BKBK
-
Connector
1419422
Connector, connection method: IDC connection, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, black, with QUICKON nut, external cable diameter: 9 mm ... 16 mm, connection labeling: 1, 2, 3, 4, 5