SACB-C-H180 8/16
-
Connector hood
1695977
Connector hood with integrated connector, for M12 sensor/actuator boxes with plastic thread and plug-in screw connection, for 4, 6 or 8 slots
Product details
Product type | Connector hood |
Application | Sensor/actuator box |
Number of slots | 8 |
LED | no |
Nominal voltage UN | 120 V |
Rated current, total | 10 A |
Max. current carrying capacity per path | 2 A |
Conductor connection | |
Sensor/actuator connection system | M12 socket |
Connection method | Pluggable screw connection |
Conductor cross section Flexible signal line | 0.14 mm² ... 1.5 mm² |
Conductor cross section Flexible power supply | 0.14 mm² ... 1.5 mm² |
Connection cross section AWG Flexible signal line | 26 ... 16 |
Connection cross section AWG Flexible power supply | 26 ... 16 |
Stripping length Signal line | 7 mm |
Pin assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = 1 / 4 |
1 / 2 (B) = 1 / 2 | |
2 / 4 (A) = 2 / 4 | |
2 / 2 (B) = 2 / 2 | |
3 / 4 (A) = 3 / 4 | |
3 / 2 (B) = 3 / 2 | |
4 / 4 (A) = 4 / 4 | |
4 / 2 (B) = 4 / 2 | |
5 / 4 (A) = 5 / 4 | |
5 / 2 (B) = 5 / 2 | |
6 / 4 (A) = 6 / 4 | |
6 / 2 (B) = 6 / 2 | |
7 / 4 (A) = 7 / 4 | |
7 / 2 (B) = 7 / 2 | |
8 / 4 (A) = 8 / 4 | |
8 / 2 (B) = 8 / 2 | |
1-8 / 1 (+ 24 V / 120 V) = UN | |
1-8 / 5 (PE) = PE | |
1-8 / 3 (0 V) = 0 V |
Status display present | no |
Material Housing | PA |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Material of contact, master cable side | CU alloy |
Material of the contact carrier on the master cable side | PA 6.6 V0 |
Material of contact surface, master cable side | Sn |
External cable diameter | 7 mm ... 12 mm |
Connection method | Pluggable screw connection |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 75 °C |
Item number | 1695977 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | C1 - Sensor-Acuator Cable |
Product key | AF3CBG |
Catalog page | Page 127 (PC-2009) |
GTIN | 4017918888473 |
Weight per piece (including packing) | 56,82 g |
Weight per piece (excluding packing) | 47,265 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440108 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg