UCT-WMCO 3,5 (18X4) CUS
-
Conductor marker
0830791
Conductor marker, Sheet, can be ordered: by sheet, white, labeled according to customer specifications, cable diameter range: 2.9 ... 3.5 mm, mounting type: clip on, Number of individual labels: 32, text field height: 4 mm, text field width: 18 mm
Product details
Compatible products
Your advantages
The UCT-WMCO ... UniCard labeling range includes markers for the subsequent labeling of conductors by simply snapping on
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
Secure tight fit even in the event of vibrations
The format automatically ensures printing with a high degree of positioning accuracy
Large-surface labeling option in a space-saving design