SC 4-RZ/12
   - 
  COMBI coupling
    
      3043336
      
      
    
  
      COMBI coupling, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, number of positions: 12, connection method: Spring-cage connection, Rated cross section: 4 mm2, cross section: 0.08 mm2 - 6 mm2, mounting type: on mounting panel, color: gray
Product details
| Product type | Terminal coupling | 
| Number of positions | 12 | 
| Pitch | 6.2 mm | 
| Number of connections | 2 | 
| Number of rows | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 8 kV | 
| Maximum power dissipation for nominal condition | 1.02 W | 
| Nominal cross section | 4 mm² | 
| Connection method | Spring-cage connection | 
| Stripping length | 8 mm ... 10 mm | 
| Internal cylindrical gage | A4 | 
| Connection in acc. with standard | IEC 61984 | 
| Conductor cross-section rigid | 0.08 mm² ... 6 mm² | 
| Cross section AWG | 28 ... 10 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.08 mm² ... 4 mm² | 
| Conductor cross-section, flexible [AWG] | 28 ... 10 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 4 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 4 mm² | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² | 
| Nominal current | 32 A | 
| Maximum load current | 32 A (with 6 mm² conductor cross-section) | 
| Nominal voltage | 800 V | 
| Nominal cross section | 4 mm² | 
| Width | 74.4 mm | 
| End cover width | 3.2 mm | 
| Height | 31 mm | 
| Drill hole spacing | 6.2 mm | 
| Hole diameter | 3.5 mm | 
| Pitch | 6.2 mm | 
| Plate thickness | 0.8 mm ... 1.5 mm | 
| Color | gray | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA | 
| Static insulating material application in cold | -60 °C | 
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 | 
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg | 
| Surface flammability NFPA 130 (ASTM E 162) | passed | 
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed | 
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed | 
| Mechanical data | |
| Open side panel | Yes | 
| Technical data | |
| Drill hole spacing | 6.2 mm | 
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Connection in acc. with standard | IEC 61984 | 
| Mounting type | on mounting panel | 
| Item number | 3043336 | 
| Packing unit | 10 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | A1 - Terminal Strips | 
| Product key | BE2145 | 
| GTIN | 4046356012874 | 
| Weight per piece (including packing) | 77,66 g | 
| Weight per piece (excluding packing) | 77,66 g | 
| Customs tariff number | 85366990 | 
| Country of origin | PL | 
ETIM
| ETIM 8.0 | EC002021 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
- 
    
      CZ/2 - Strain relief 3043831
- 
    
      SZF 1-0,6X3,5 - Screwdriver 1204517
- 
    
      ST-BW - Actuation tool 1207608
- 
    
      PC - Coding star 3040588
- 
    
      MPS-MT - Test plug 0201744
- 
    
      MPS-IH WH - Insulating sleeve 0201663
- 
    
      MPS-IH RD - Insulating sleeve 0201676
- 
    
      MPS-IH BU - Insulating sleeve 0201689
- 
    
      MPS-IH YE - Insulating sleeve 0201692
- 
    
      MPS-IH GN - Insulating sleeve 0201702
- 
    
      MPS-IH GY - Insulating sleeve 0201728
- 
    
      MPS-IH BK - Insulating sleeve 0201731
- 
    
      ISH 4/0,5 - Insulating sleeve 3002885
- 
    
      ISH 4/1,0 - Insulating sleeve 3002898
Your advantages
COMBI coupling for direct mounting
        Phoenix Contact GmbH & Co. KG
        
        Flachsmarktstraße 8, D-32825 Blomberg