VS-08-4X2X26C5S/S-LI2XVS67-S/2
-
Cable
1654280
Assembled Ethernet cable, CAT5e, shielded, 4-pair, AWG 26 highly stranded (19-wire), line, RAL 5021 (water blue), RJ45/IP67 (irradiated) on RJ45/IP67 (irradiated), suitable for use with drag chain, for welding applications, length: 2 m
Product details
Product type | Data cable preassembled |
Product family | RJ45 INDUSTRIAL IE8 CAT5 |
Sensor type | Ethernet |
Number of positions | 8 |
Shielded | yes |
Insulation characteristics | |
Degree of pollution | 2 |
Rated voltage (III/3) | 125 V |
Transmission medium | Copper |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 200 |
Seal material O-ring | FPM |
Seal material Cable seal | NBR |
Housing material | PA |
Contact material | Copper alloy |
Contact surface material | Gold over nickel |
Contact carrier material | PC |
Outer sheath, material | PUR |
Connection 1 | |
Type | Plug straight RJ45 |
Connection 2 | |
Type | Plug straight RJ45 |
Cable length | 2.00 m |
Ethernet [94C] | |
Cable weight | 70 kg/km |
Number of positions | 8 |
Shielded | yes |
Cable type | Ethernet [94C] |
Conductor structure | 4x2xAWG26/19, S/UTP |
Conductor structure signal line | 19x 0.10 mm |
AWG signal line | 26 |
Conductor cross section | 4x 2x 0.16 mm² |
Wire diameter incl. insulation | max. 1 mm |
External cable diameter | 7.70 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Teflon |
Single wire, color | white-blue, white-orange, white-green, white-brown |
Twisted pairs | 2 cores to the pair |
Overall twist | 4 pairs for core |
Max. conductor resistance | max. 125 Ω/km |
Insulation resistance | min. 0.5 GΩ*km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Working capacitance | 57 nF |
Nominal voltage, cable | 125 V |
Test voltage Core/Core | 1000 V |
Smallest bending radius, fixed installation | 39 mm (cable, fixed installation) |
Smallest bending radius, movable installation | 39 mm (Cable, flexible installation) |
Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 58 mm, Traversing path: 1.8 m, Traversing rate: 3 m/s, Acceleration: 9 m/s² |
Flame resistance | IEC 60332-2-2 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Hydrolysis resistance as per DIN 53504 |
resistant to welding splash in accordance with DIN VDE 0282 | |
Ambient temperature (operation) | -20 °C ... 60 °C (cable, fixed installation) |
0 °C ... 50 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP67 |
IP67 | |
Ambient temperature (operation) | -20 °C ... 60 °C (cable, fixed installation) |
0 °C ... 50 °C (Cable, flexible installation) | |
Plug / socket |
Item number | 1654280 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | D1 - Connectors |
Product key | ABNABE |
GTIN | 4017918950316 |
Weight per piece (including packing) | 195,5 g |
Weight per piece (excluding packing) | 195,5 g |
Customs tariff number | 85444210 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060307 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg