Cable ring, black PE-X, 1-pos., cable length: 100 m
Product details
Number of positions
1
Shielded
no
Nominal current IN
≤ 41 A (up to +60 °C)
Length
100 m
Outer sheath, material
PE-X
Conductor material
Tin-plated Cu litz wires
Cable length
2.5 m
PV1-F cables [S01]
Shielded
no
Cable weight
45 kg/km
Cable type
PV1-F cables
Short symbol
Li2X-2X
Cable type (abbreviation)
S01
External cable diameter
5.00 mm ±0.2 mm
Outer sheath, material
PE-X
External sheath, color
black-gray RAL 7021
Material, inner sheath
PE-X
Conductor structure, voltage supply
50x 0.25 mm
AWG power supply
14
Thickness, insulation
≥ 0.50 mm (Inner sheath)
Cable resistance
8.21 Ω/m (at 20 °C)
Smallest bending radius, fixed installation
12.5 mm
Smallest bending radius, movable installation
25 mm
Ambient temperature (operation)
-40 °C ... 90 °C
Ambient conditions
Ambient temperature (operation) (Cable, fixed installation)
-40 °C ... 90 °C
Flame resistance
IEC 60332-1-2
Other resistance
Resistance to acids and alkalis
Resistant to salt water
Resistant to ozone
Item number
1459509
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
E1 - PCB Connection
Product key
ABLBDX
GTIN
4046356618892
Weight per piece (including packing)
4.411,7 g
Weight per piece (excluding packing)
4.411,7 g
Customs tariff number
85444995
Country of origin
DE
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.