M23-19S1N8A8004
-
Cable connector
1718394
M23, Cable connector, series: M23 PRO, straight, shielded: yes, Screw locking mechanism, No. of pos.: 16+3, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 9 mm ... 15 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Order information: | Order crimp contacts 16 x Ø 1 mm, 3 x Ø 1.5 mm separately |
Notes on operation | Please observe the derating curve. |
Safety note | |
Safety note | WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. |
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. | |
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
• The products are suitable for applications in plant, controller, and electrical device engineering. | |
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences. | |
• Assembled products may not be manipulated or improperly opened. | |
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
• When using the product in direct connection with third-party manufacturers, the user is responsible. | |
• For operating voltages > 50 V AC, conductive connector housings must be grounded | |
• Ensure that the protective or functional ground has been properly connected. | |
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
• Only use tools recommended by Phoenix Contact | |
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product. | |
• Operate the connector only when it is fully plugged in and interlocked. | |
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
• Observe the minimum bending radius of the cable. Lay the cable without twisting it. | |
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). |
Product type | Circular connector (cable-side) |
Flammability rating according to UL 94 | V0 |
Insulating body | |
Coding | N |
Material (Insulating body) | PA 6.6 |
Connection method | Crimp connection |
Contact switching type | Socket |
Application | Signal |
Number of positions | 19 |
Direction of rotation | Standard |
Connection profile | 16+3 |
Installation height | 2000 m |
Number Contact (Contact group 1) | 3 |
Diameter Contact (Contact group 1) | 1.5 mm |
Litz wire cross-section min. Contact (Contact group 1) | 0.08 mm² |
Litz wire cross-section max. Contact (Contact group 1) | 1 mm² |
Rated current Contact (Contact group 1) | 10 A (for max. connection cross section) |
Rated voltage Contact (Contact group 1) | 50 V |
Rated surge voltage | 0.8 kV |
Overvoltage category | III |
Degree of pollution | 3 |
Number Contact (Contact group 2) | 16 |
Diameter Contact (Contact group 2) | 1 mm |
Litz wire cross-section min. Contact (Contact group 2) | 0.08 mm² |
Litz wire cross-section max. Contact (Contact group 2) | 1 mm² |
Rated current Contact (Contact group 2) | 8 A (for max. connection cross section) |
Rated voltage Contact (Contact group 2) | 50 V |
Rated surge voltage | 0.8 kV |
Overvoltage category | III |
Degree of pollution | 3 |
Housing | |
Type | Cable connector housing |
Thread type | M23 |
Design | straight |
Type of locking | Screw locking mechanism |
Pg screw connection | none |
Housing material | GD-Zn |
Degree of protection (plugged in) | IP66/IP68 (2 m / 24 h) IP69K |
Seal | |
External cable diameter | 9 mm ... 15 mm |
Seal material | FKM |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 105 °C (see to derating) |
Permissible humidity (storage/transport) | 50 % ... 65 % |
Permanent temperature | 125 °C (DIN EN 60512-9-2 / 1000 h) |
Item number | 1718394 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | D1 - Connectors |
Product key | ABRABA |
GTIN | 4067923269125 |
Weight per piece (including packing) | 114 g |
Weight per piece (excluding packing) | 98,7 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440116 |
ECLASS-15.0 | 27440116 |
ETIM
ETIM 9.0 | EC002635 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Solutions with cross-manufacturer compatibility for standard and fast locking systems
Reliable under the harshest conditions: cable connectors with vibration brake
Modern, consistent design for highly convenient operation
Easy, cost-effective cable assembly: uniform shielding of M17 to M40
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg