RBO 10-3L/N/FE
-
Bolt connection terminal block
3076293
Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 10, number of positions: 5, connection method: Bolt connection, Rated cross section: 150 mm2, 1 level, mounting type: NS 35/7,5, NS 35/15, direct screw connection, color: gray/blue/black-yellow
Product details
Product type | Bolt connection terminal block |
Number of positions | 5 |
Pitch | 41 mm |
Number of connections | 10 |
Number of rows | 1 |
Potentials | 5 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Number of connections per level | 10 |
Nominal cross section | 150 mm² |
1 level | |
Connection method | Bolt connection |
Screw thread | M10 |
Stripping length | The stripping length depends on the specification provided by the cable lug manufacturer. |
Connection in acc. with standard | IEC 60947-7-1 |
Nominal current | 309 A |
Maximum load current | 309 A (with 150 mm² conductor cross-section) |
Nominal voltage | 1000 V |
Nominal cross section | 150 mm² |
Cable lug connection DIN 46234:1980-03 | |
Connection in acc. with standard | DIN 46234:1980-03 |
Cross section | 6 mm² ... 150 mm² |
Cross section range AWG | (converted acc. to IEC) |
Hole diameter | 10.5 mm |
Width | 30 mm |
Bolt diameter | 10 mm |
Screw thread | M10 |
Tightening torque | 10 ... 20 Nm |
Connection in acc. with standard | DIN 46235:1983-07 |
Cross section | 16 mm² ... 150 mm² |
Cross section range AWG | (converted acc. to IEC) |
Hole diameter | 10.5 mm |
Width | 34 mm |
Bolt diameter | 10 mm |
Screw thread | M10 |
Tightening torque | 10 ... 20 Nm |
Connection in acc. with standard | DIN 46237:1970-07 |
Cross section | 6 mm² ... 6 mm² |
Cross section range AWG | (converted acc. to IEC) |
Hole diameter | 10.5 mm |
Width | 18 mm |
Bolt diameter | 10 mm |
Screw thread | M10 |
Tightening torque | 10 ... 20 Nm |
Identification color of ring cable lugs : yellow | 6 mm² |
Dimensional drawing |
|
Width | 205 mm |
Pitch | 41 mm |
Color | gray/blue/black-yellow |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Open side panel | No |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 35/7,5 |
NS 35/15 | |
direct screw connection |
Item number | 3076293 |
Packing unit | 2 pc |
Minimum order quantity | 1 pc |
Sales key | A1 - Terminal Strips |
Product key | BE4412 |
GTIN | 4046356653534 |
Weight per piece (including packing) | 1.341 g |
Weight per piece (excluding packing) | 1.341 g |
Customs tariff number | 85369010 |
Country of origin | CN |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
RBO 10-VS 3 - Connection rail 3244656
-
EML (51X25)R YE /RBO8 - Label 0801353
-
HC-RBO 10 - Covering hood 3247970
-
KLM 3-L - Terminal strip marker carrier 0814788
-
HC-RBO 10 BU - Covering hood 3247972
-
HC-RBO 10-FE - Covering hood 3247971
-
E/NS 35 N - End bracket 0800886
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
ZBF10:UNBEDRUCKT - Zack Marker strip, flat 0809997
-
ZBF10 CUS - Zack Marker strip, flat 0825031
-
ZBF10,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0810009
-
ZBF10,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0810025
-
UC-TMF 10 - Marker for terminal blocks 0818124
-
UC-TMF 10 CUS - Marker for terminal blocks 0824662
-
UCT-TMF 10 - Marker for terminal blocks 0829204
-
UCT-TMF 10 CUS - Marker for terminal blocks 0829679
-
PROJECT COMPLETE - Software 1050453
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg