Phoenix Contact is presenting the new unshielded board-to-board connectors of the FP 0.8 SL series for data rates of up to 52 Gbps. The connectors enable increased flexibility in PCB design thanks to their compatibility with the PCB footprints of the shielded FP-0.8 versions. The designer can switch between shielded and unshielded versions without having to adapt the PCB layout.
News Keep up-to-date with the latest news about our products and technologies, our company, our strategic business development, and our sustainable commitment. You can download press information and image material conveniently in the download area.
- Filters:
-
Field
-
Topic
-
Product category
- Applied Filters (1):
Unshielded board-to-board connectors with a 0.8 mm pitch
2025-08-27
GameChangers: The revolution in device connectivity
2024-11-12
Phoenix Contact presents the GameChangers for device connectivity: With progressive ideas, technologies, and materials, they offer solutions for improving speed, compactness, weight, robustness, flexibility, and performance in device manufacturing.
Unique combination of floating and high speed
2024-03-21
The new FS 0,635 series board-to-board connector with floating functionality from Phoenix Contact offers a high tolerance compensation of ±0.7 mm in the x and y directions. With a pitch of 0.635 mm, this tolerance is greater than the pitch itself. In the z direction, a plug-in tolerance of 0.6 mm is also possible.