Die Inhalte, die Sie sich ansehen, sind maßgeschneidert für Schweiz. Inhalte für Vereinigte Staaten ansehen | Anderes Land auswählen

Modular workstation system for assembling DIN rails

Modular workstation systems

With the modular clipx BASIC line workstation systems, you can easily configure your own workstation for efficient working. Add our accessories to your workstation or use them with our workstations for rapid process optimization.

Your advantages

  • Workstations individually equipped and extended with modular, scalable accessories
  • Rapid process optimization and increased efficiency with a concept that is easy to implement
  • Increased productivity due to the ergonomic design and structured arrangement of components
  • Optimized for production processes in control cabinet building based on years of experience in process consulting

New products

Software-supported workstation system for DIN rail assembly
Different magazines for providing different parts and components
Wire brake for configuring wires at assembly workstations

Modular workstation systems

For efficient processes in control cabinet building

With the clipx BASIC line workstation systems, you can quickly and easily configure your own individual workstation for efficient and ergonomic working. The modular system can be flexibly adapted or extended at any time to meet your requirements.

Main features

  • Workstation system consisting of a basic workstation and appropriate accessories
  • Tailored to specific process steps (e.g., picking, assembly, wiring)
  • Ergonomic design
  • Modular design
  • Worker assistance software can be integrated

Your Advantages

  • Workstations individually equipped and extended with modular, scalable accessories
  • Rapid process optimization and increased efficiency with a concept that is easy to implement
  • Increased productivity due to the ergonomic design and structured arrangement of components
  • Optimized for production processes in control cabinet building based on years of experience in process consulting

Modular magazine system

For efficient material provision

Optimize your assembly process in control cabinet building with the modular magazine system for the efficient and mounting-oriented provision of components. Different magazine types enable different components and materials to be provided quickly and flexibly.

Main features

  • Feed magazines for DIN-rail-mountable components (e.g., terminal blocks) and for marking materials
  • Universal feed magazine for various applications
  • Bulk goods magazine for small parts
  • Flexible arrangement of shelf dividers
  • Different mounting profiles for sticking on

Your Advantages

  • Tailored material provision as required and useful with the modular system
  • Targeted retrieval of required components and quantity through selective provision
  • Improved ergonomics with parts and components arranged suitably for assembly
  • Reduced search times during assembly through efficient provision
  • Fewer errors due to the structured arrangement of components

Wire brake for assembly workstations

For efficient workstation design

The wire brake enables you to configure wires in the cross-section range from 0.5 to 6 mm² at assembly workstations clearly and effortlessly. The wire brake can be marked with the respective conductor cross-section and can be easily installed by snapping it onto DIN rails.

Main features

  • Conductor cross-section: 0.5 mm² ... 6 mm²
  • Mounting type: snapped onto NS 35 DIN rail
  • Mounted by means of screw connection (optional)
  • Can be marked with marking material for terminal blocks (UCT-TM6, UC-TM6)
  • Dimensions (W x H x D): 11 mm x 45 mm x 70 mm

Your Advantages

  • Time savings and reduction of search times with fast wire access
  • Clearly arranged assembly workstations for wiring with orderly wire routing
  • Marking option reduces the risk of mix-ups with similar cross-sections
  • Improved accessibility of wires with flexible mounting options
  • Easy installation due to compatibility with NS 35 DIN rails

clipx BASIC line modular workstation systems

Modular workstation systems For efficient processes in control cabinet building

With the clipx BASIC line workstation systems, you can easily configure your own individual workstation for efficient and ergonomic working. The scalable design allows our accessories to be integrated into existing workstations or to be combined with our ergonomic basic workstations. Workstations can thus be individually equipped to suit your needs. The modular system means that the workstation systems can be flexibly adapted for specific requirements or extended, e.g., with software at any time.

Workstation systems for various process steps Can be flexibly combined and individually extended

clipx BASIC line workstation system with DIN rail cutter for mechanical processing
clipx BASIC line workstation system for assembly in control cabinet building
clipx BASIC line workstation system for wiring in control cabinet building
clipx BASIC line workstation system with DIN rail cutter for mechanical processing

Quickly and easily combine our basic workstation with the appropriate accessories and tools, such as our profile and DIN rail cutters. You can not only use them to cut standard DIN rails and cable ducts quickly and precisely, but also without chips and without burrs. The basic workstation is equipped with a bracket for attaching a clipboard or monitor, for example. In addition, the lower area provides storage space for a variety of DIN rails or cable ducts. The brackets already installed on the frame ensure a hold. Using our zero-cut block when manually cutting perforated DIN rails provides further time savings. The zero-cut block enables fast and reproducible zero cuts with just one setting and without time-consuming, repeated measurement. This means that you can achieve an optimally coordinated and tidy workstation for manual mechanical processing with minimal effort.

clipx BASIC line workstation system for assembly in control cabinet building

Quickly and easily configure an efficient workstation for DIN rail assembly. In addition to being height-adjustable, our basic workstation is equipped in the middle with a bracket for attaching a clipboard or monitor, for example. With four storage areas, the upper part offers plenty of space for providing the necessary materials and components. Use our modular magazine kit, consisting of various magazine types, shelf compartments, and open-front storage bins for efficient material provision. You can use this to equip the workstation quickly and flexibly with a variety of different components and materials. The use of a rotating fixing device for DIN rails provides stability during assembly and ensures an ergonomic and convenient method of operation. For greater efficiency in terminal strip production, you can easily extend the workstation system with our worker assistance software and a pick-by-light system.

clipx BASIC line workstation system for wiring in control cabinet building

With its scalability and modular design, our basic workstation can be combined flexibly with various accessories. At the top, the mobile workstation has storage areas that provide ideal storage space for necessary materials such as cables and lines. The workstation is also equipped with practical folding side shelves and a lockable tool box with drawers, keeping all the necessary tools handy. In addition to a bracket for a monitor, DIN rails can also be installed, for example, which serve as holders for open-front storage bins containing small parts. For even more orderly wiring, we recommend installing our wire brake for structuring wires up to 6 mm². For greater efficiency in the wiring process, you can easily extend the workstation system with our automatic tools and printing systems, as well as worker assistance software. This means that you can prepare a large number of wires quickly and easily on site for wiring.

Person removing materials from the project cart for assembling DIN rails

Project cart

With our project cart, you have a versatile tool for your production at hand. The cart can be used for commissioning and transport. In addition, it can temporarily serve as an extended storage area at the assembly workstation, thereby ensuring greater order and efficiency. With its modular design, the project cart can be flexibly adapted to your specific requirements. The ergonomic design and compatibility with our magazines and open-front storage bins not only make loading and unloading easier, but also enable a wide range of further applications. Equipped with castors and practical handles, the cart can be moved effortlessly, even when fully loaded.

The accessories in detail


DIN RAIL FIXTURE mounting device for terminal strip production

Mounting device for terminal strip production Safe and ergonomic DIN rail assembly

Our mounting device enables you to produce terminal strips easily and safely in an ergonomic and convenient way. The DIN rail is secured with screw-on terminal blocks so that you have both hands free for assembling the components. The rotation and sliding function enables the mounting device to be rotated and adjusted flexibly. With the integrated measuring scale, you can reliably measure absolute dimensions and relative distances between components. In addition to individual terminal strips, several small terminal strips can also be installed in parallel. The use of a rotatable mounting device provides stability during assembly and simplifies the precise and efficient mounting of terminal strips.

  • Improved ergonomics and safe working during terminal strip mounting
  • Time savings, with parallel production of several terminal strips possible
  • Convenient mounting of terminal markers with rotation function
  • Optimum working conditions with a central view, thanks to sliding function
Wire brake assembled with a wire and snapped onto a DIN rail

Efficient workstation design For more orderly wiring

The wire brake enables you to configure wires in the cross-section range from 0.5 to 6 mm² at assembly workstations clearly and with little effort. The wire brake can be marked with the respective conductor cross-section and can be easily installed by snapping it onto DIN rails. The clipx WIRE brake therefore enables an efficient and ergonomic workstation design.

  • Time savings and reduction of search times with fast wire access
  • Improved accessibility of wires with flexible mounting options
  • Easy installation due to compatibility with NS 35 DIN rails
  • Clearly arranged assembly workstations for wire preparation and wiring with orderly wire routing
  • Marking option reduces the risk of mix-ups with similar cross-sections
Wire brake screwed onto a wooden board

Flexible mounting options

Easy to install and convenient to use: the wire brake can not only be snapped onto a DIN rail quickly and removed again if necessary, but can also be secured and positioned easily on other surfaces such as wood. The additional receptacle for an external screw enables the wire brake to be mounted securely. The clipx WIRE brake can therefore be adjusted individually to your requirements and offers a high degree of flexibility when it comes to your workstation design.

Modular magazine system Customized material provision from shelf dividers to feed systems

Hand retrieving a terminal block from the feed magazine
Hand retrieving a measuring transducer from the universal feed magazine
Hand retrieving marking materials from the feed magazine
Hand retrieving a small part from the storage bin
Shelf divider for organizing or separating components
Accessories set for feed magazines
Hand retrieving a terminal block from the feed magazine

To provide terminal blocks at assembly workstations, use our magazine specifically designed for terminal blocks, which features an integrated pusher for improved accessibility. The locking mechanism at the rear makes it quick and easy to fill and refill the feed magazine. The feed magazine is installed by simply snapping it onto the front and rear adapter T-profile. Once attached to the adapter T-profiles, the magazine can be moved, so it can be positioned flexibly and easily. The feed magazine therefore enables the required components to be supplied efficiently during the assembly process and also enables ergonomic retrieval, as it is arranged suitably for assembly.

Hand retrieving a measuring transducer from the universal feed magazine

Our universal magazine with integrated pusher is available for the provision of various components, such as relays, measuring transducers, or miniature circuit breakers. The corresponding runners can be positioned individually according to your requirements and therefore flexibly adapted to different widths. They provide better guidance and additional stability. In combination with the shelf dividers, you can also safely store large components so that they can be provided at assembly workstations without tipping over. The feed magazine is installed by simply snapping it onto the front and rear adapter T-profile. In addition to ensuring efficient supply, the feed magazine also enables the ergonomic retrieval of the required components during the assembly process, as it is arranged suitably for assembly.

Hand retrieving marking materials from the feed magazine

Our U-shaped magazine with integrated pusher is ideal for providing marking materials, e.g., in sheet format. The U-shaped design and width tailored to the products ensure that marking materials are always provided safely in the correct position at assembly workstations. The feed magazine is mounted by simply snapping it onto the front and rear adapter T-profile. The entire magazine can be easily removed to fill and refill it. This also makes handling easier. During the assembly process, the feed magazine enables the ergonomic retrieval of marking materials, as it is arranged suitably for assembly, and also ensures efficient supply.

Hand retrieving a small part from the storage bin

For small components and materials, you can quickly and easily assemble the bulk goods magazine version with storage bin. The version consists of two shelf dividers and one or more storage bins, as required. The shelf dividers are mounted by simply snapping them onto the front and rear adapter T-profile. The dividers move easily on the profiles, so can be flexibly adjusted in width. The storage bins are available in two different sizes. For added organization, the bins can be marked individually using the integrated label holder. With their rounded opening at the front, the storage bins not only make it easy to access the necessary small parts and materials, but ensure they can be retrieved ergonomically.

Shelf divider for organizing or separating components

Whether for the targeted organization of different components or simply separating components, use our universal shelf divider to design and clearly arrange your material provision at assembly workstations just the way you want. The dividers are mounted by simply snapping them onto the front and rear adapter T-profile. They move easily on the profiles, so can be flexibly positioned and adjusted in width. Using the predetermined breaking points at the rear, you can easily adapt the length of the shelf dividers in situ. The dividers thus improve organization and result in shorter search times and access times during the assembly process.

Accessories set for feed magazines

To increase the thrust area, for example, or to reduce the clamping distance for thin items, you have the option of extending the feed magazines with different attachments according to your requirements. In addition, it is possible to improve the stability of very tall components. The accessories are available as a set and are only compatible with the universal feed magazine and the feed magazine for marking materials.

Modular magazine system for efficient material provision at assembly workstations

Efficient material provision with modular magazine system

With the modular magazine system, you can quickly and flexibly equip your assembly workstations with a variety of different components. Available in different versions, the magazines make it possible to adapt flexibly to different assembly jobs. The magazines therefore facilitate efficient and ergonomic material provision to increase productivity.

  • Tailored material provision as required and useful with the modular system
  • Targeted retrieval of required components and quantity through selective provision
  • Improved ergonomics with parts and components arranged suitably for assembly
  • Reduced search times during assembly through efficient provision
  • Fewer errors due to the structured arrangement of components
Zero-cut block for DIN rail cutters

Zero-cut block for DIN rail cutters Fast, precise zero cuts without measuring

During the manual cutting of perforated DIN rails, the zero-cut block enables fast and reproducible zero cuts with just one setting and without the need for time-consuming, repeated measurements. Equipped with a cylindrical pin and magnets for a secure hold, the zero-cut block is simply placed on the DIN rail. The slide can be used to effortlessly set different zero-cut conditions.

  • Reproducible and qualitative zero cuts for perforated DIN rails with just one setting
  • Time savings and error reduction for zero cuts, since repeated measurement and drawing are no longer required
  • Acceleration of the cutting process for DIN rails with time savings for zero cuts
  • Fast setting of different zero-cut conditions with the slider