WML 14 (25X19)R YE - Wire-wrap label
0817549
Electrical number: 174256089

Wire-wrap label, Roll, yellow, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, cable diameter range: 6.1 ... 14.2 mm, mounting type: adhesive, cable diameter: ≤ 14.2 mm, Number of individual labels: 1500, text field height: 19.1 mm, text field width: 25.4 mm

Product details









Compatible products



Your advantages

For indoor and outdoor applications: high resistance to dirt and abrasion due to the protective laminate
Firmly defined positioning of labels thanks to the adhesive system
Broad diameter range with many different applications inside and outside the control cabinet
The wrap-around labels do not create any additional volume, so the cable can also be pulled through cable ducts, for example
Quick and easy handling
For cylindrical objects, single wires, and cables