THERMOMARK E.600 D KIT - Thermal transfer printer
1287042

Is being prepared to meet the requirements of the CRA

Thermal transfer printer with internal rewinder for printing all materials in roll format with a print resolution of 600 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed.

Free download available. Downloads

Product details









Compatible products



Your advantages

Suitable for all roll materials in the MARKING system product portfolio
The THERMOMARK E.600 D can process larger material rolls than the THERMOMARK ROLL 2.0
Continuous media in roll format can be easily cut or perforated using the THERMOMARK E.CUTTER (for cutting label material in continuous format) or the THERMOMARK E.CUTTER/P (for perforating shrink sleeve in continuous format)
Easily transform the standard printer into an efficient printing and application system: Compatibility with all THERMOMARK E SERIES applicators
When operating the printer with an applicator for wire and cable identification, convenient and intuitive project processing is possible directly via the 4.3" multicolor LCD touch display; the user also receives structured guidance and is supplied with the relevant information
Easy handling of all status and error messages, as corresponding videos can be accessed and played directly via the touch display
Status messages are conveniently sent in real time and bidirectionally to the marking software with OPC UA when operating the printer via the Ethernet interface
The 600 dpi print resolution is particularly suitable for high-resolution and small bar codes, non-Latin characters, small symbols, and graphics
Efficient and maintenance-free operation with proven thermal transfer printing technology
Easy to control and manage with MARKING system software