BC 107,6 OT 1112 KMGY
-
Upper housing part
1086268
DIN rail housing for use in distribution boards in accordance with DIN 43880, modular upper housing part, width: 107.6 mm, height: 89.7 mm, depth: 54.85 mm, color: light gray (similar RAL 7035)
This product needs further products for operation.
Mandatory accessories
Product details
| Assembly note | Please observe the application note in the download area. |
| Housing type | DIN rail housing for use in distribution boards in accordance with DIN 43880 |
| Housing type | Modular building installation housings |
| Housing series | BC |
| Product family | BC 107,6.. |
| Max. number of positions | 64 (pitch: 2.5 mm) |
| 48 (pitch: 3.5 mm) | |
| 36 (pitch: 5 mm) | |
| 24 (pitch: 7.5 mm) | |
| Number (Connection openings) | 4 |
| Ventilation openings present | yes |
| Dimensional drawing |
|
| Width | 107.6 mm |
| Height | 89.7 mm |
| Depth | 54.85 mm |
| Horizontal pitch | 6 Div. |
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm |
| Color (Upper housing part) | light gray (RAL 7035) |
| Material Upper housing part | PC |
| Flammability rating according to UL 94 | V0 |
| Surface characteristics | untreated |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
| Acceleration | 2g (58.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 |
| Temperature | 850 °C |
| Time of exposure | 30 s |
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60068-2-31:2008-05 |
| Height of fall | 50 cm |
| Frequency | 50 |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Half-sine |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
| Ambient conditions | |
| Max. IP code to attain | IP20 |
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Relative humidity (storage/transport) | 95 % |
| Number of PCB holders | 12 |
| Type of PCB mount | Latching |
| Thickness of the PCB | 1.4 mm ... 1.8 mm |
| Mounting type | Snap in |
| Type of packaging | packed in cardboard |
| Outer packaging type | Carton |
| Item number | 1086268 |
| Packing unit | 10 pc |
| Minimum order quantity | 100 pc |
| Note | Made to order (non-returnable) |
| Sales key | ACHBAB |
| Product key | ACHBAB |
| GTIN | 4055626877860 |
| Weight per piece (including packing) | 51.3 g |
| Weight per piece (excluding packing) | 38.52 g |
| Customs tariff number | 84879000 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27190603 |
| ECLASS-15.0 | 27190603 |
ETIM
| ETIM 9.0 | EC002779 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
MKDSN 1,5/ 2 HT BK - PCB terminal block 1985849
-
MKDSN 2,5/ 3 HT BK - PCB terminal block 1985933
-
MKDS 1,5/ 3 - PCB terminal block 1715035
-
MKDSN 2,5/ 3 - PCB terminal block 1890976
-
MKKDSH 3/ 3 - PCB terminal block 1721346
-
GMKDS 1,5/ 2 - PCB terminal block 1717020
-
GMKDSP 3/ 2 - PCB terminal block 1732021
-
SPTA 1/ 8-3,5 - PCB terminal block 1752162
-
SPTA 1/ 6-5,0 - PCB terminal block 1752256
-
FK-MPT 0,5/ 8-3,5-H - PCB terminal block 1928822
-
FK-MPT 0,5/ 8-ST-3,5 - PCB connector 1913989
-
PTSA 0,5/11-2,5-Z - PCB terminal block 1990096
-
PTSA 0,5/11-2,5-F - PCB terminal block 1989832
-
PTS 1,5/ 6-5,0-H - PCB terminal block 1792902
-
PT 1,5/ 6-5,0-H - PCB terminal block 1935200
-
PT 1,5/ 6-PH-5,0 - PCB connector 1755622
-
PST 1,3/ 6-5,0 - Pin strip 1933228
-
MKKDS 1,5/ 2 - PCB terminal block 1725012
-
MKKDSG 3/ 3 - PCB terminal block 1721087
-
ZFKKDS 1,5C-5,0 - PCB terminal block 1889301
-
PTDA 1,5/ 8-PH-3,5 - PCB connector 1725185
-
PTDA 2,5/ 6-PH-5,0 - PCB connector 1725549
-
SPTD 1,5/ 8-H-3,5 - PCB terminal block 1841555
-
SPT-THR 1,5/ 9-V-5,0 P20 R88 - PCB terminal block 1823489
-
SPTA-THR 1,5/ 9-5,08 R72 - PCB terminal block 1071209
-
CUC-SP-J1ST-S/R4LT-SMD - Modular RJ45 PCB connectors 1149611
-
CUC-SP-J1ST-A/R4LT-LED - Modular RJ45 PCB connectors 1149867
-
CUC-MP-J1ST-A/2R4LT - Modular RJ45 PCB connectors 1149858
-
BC 107,6 UT HBUS KMGY - Mounting base housing 2202951
-
BC 107,6 UT HBUS KMGY/RD - Mounting base housing 2203517
-
BC 107,6 UT HBUS FS BK VPE80 - Mounting base housing 1006953
-
BC 107,6 UT HBUS GY7021 - Mounting base housing 1385674
-
BC 107,6 UT HBUS GY W/ORG CLP - Mounting base housing 1749649
-
BC 107,6 UT HBUS BK W/ORG CLP - Mounting base housing 2203815
-
BC 107,6 DKL R D2,4 TCG KMGY - Housing cover with touch display 1335858
-
BC 107,6 DKL R D2,4 KPG KMGY - Housing cover with touch display 1335860
-
BC 107,6 DKL R D2,4 TCG BK - Housing cover with touch display 1335861
-
BC 107,6 DKL R D2,4 TCG KMGY VPE1 - Housing cover with touch display 1335865
-
BC 107,6 DKL R D2,4 KPG BK - Housing cover with touch display 1684628
-
BC 107,6 DKL S KMGY - Housing cover 2200046
-
BC 107,6 DKL R BK - Housing cover 2200722
-
BC 107,6 DKL S TRANS WOP - Housing cover 2202968
-
BC 107,6 DKL R KMGY - Housing cover 2896173
-
HBUS8 107,6-8P-1S BK - DIN rail bus connector 1252173
-
HBUS 107,6-16P-1S BK - DIN rail bus connector 2896306
-
HBUS8-B SET BK - Protective cap 1252176
-
HBUS-B SET BK - Protective cap 2278173
-
PSTD 0,65X0,65/9-1-2,54 - Pin strip 1252180
-
PSTD 0,65X0,65/9-2,54 - Pin strip 2200700
-
PSTD 0,65X0,65/18-3IS-2,54 - Pin strip 2202993
-
FUSSRIEGEL 14,4 L30 SPERR OG - Base latch 2896998
-
KP BC K4 C2 P5 - Membrane keypad 1337341
-
KP BC K6 C2 P7 - Membrane keypad 1337344
-
BC 17,6 HS 90 AL - Heatsink 1754308
-
BC 35,6 HS 90 AL - Heatsink 1754330
-
BC 35,6 HS 45 AL - Heatsink 1754304
-
BC 53,6 HS 90 AL - Heatsink 1754315
-
BC 53,6 HS 45 AL - Heatsink 1754311
-
SHS M2,5X6 TX8 - Screw set 1756991
Your advantages
Coordinated housing and connection system for faster device development
Individual online configuration for diverse applications in building automation
Variety of connection technology
Can be mounted on the DIN rail or the wall
With DIN-rail-mountable bus connector and power connector system as an option
Tool-free mounting
Available in overall widths from 1 ... 9 width units (17.8 mm ... 161.6 mm)
Compliant with DIN EN 43880
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen